Reaching more than half a kilometre into the sky, Burj Dubai Tower is the World’s tallest tower. Prysmian’s FP Plus Flex cable is being used to power the fire alarm and emergency lighting systems, with Prysmian FP400 cable entrusted to power essential circuits and power supplies to the building as part of the £1.8 million contract. The length of cable being installed is over 1300 times the height of the Tower as it currently stands and is fitted with in excess of 700,000 fire resistant clips and glands..
Burj Tower
INSTALLATION: Fire Alarm and Emergency lighting systems
Power essential and other supplies circuits

CABLE FAMILY: Fire Resistant
PLACE: Dubai
BUILDING TYPE: HIGH-RISE BUILDINGS
MAP: see the map