Centre Court is the main court at the Wimbledon Championship, the 3rd annual Grand Slam event of the tennis calendar. It is situated in the Aorangi Park and is home to the All England Lawn Tennis club. With up to 470,000 people visiting the venue and over 6,000 staff employed there over the Championship fortnight, having the best fire safety protection is of paramount importance to the All England Lawn Tennis Club

INSTALLATION: Fire alarm and emergency circuits
CABLE FAMILY: Fire Resistant
PLACE: Wimbledon - UK
BUILDING TYPE: Tennis Court
MAP: see the map
<< previous application next application >>