RSS  |  Glossary  |  Contacts |  Italiano  |  Search

  
One Company
About us
Solutions for your business
Investor Relations
People & Careers
Media & Communication
Home Prysmian at Oil & Gas Asia 2009 In Kuala Lumpur

Prysmian at Oil & Gas Asia 2009 In Kuala Lumpur 

Come and see us at booth # 1811, Hall 1&2
Kuala Lumpur, Malaysia - June 10th to 12th, 2009


Prysmian is to showcase its cable solutions for the Oil & Gas Industry at OGA (Oil & Gas Asia) 2009, one of the largest Oil & Gas shows in Asia. The Group will present a wide range of high-tech cable systems including the latest AIRGUARD™, Thermoplastic and Steel Tube Umbilical and Flexible Pipe technologies as well as its Submarine Power cables and Onshore/Offshore cables.


Indeed, in addition to its well-known range of traditional products complying with the strictest and severest international and local standards and specifications, Prysmian stands out also for its commitment to innovation as the widespread adoption in oil-processing and petrochemical applications of Prysmian’s AIRGUARD™ Cable System proves. The outstanding benefits featured by AIRGUARD™ in terms of enhanced resistance to mechanical stress and chemical attack have recently been gaining increased enthusiasm and consensus worldwide.

Furthermore, Prysmian has recently made a significant step forward to complement its comprehensive range of products for the Oil & Gas operators with the addition of Flexible Pipes for off-shore oil and gas extraction to its current Umbilical production. This is a further signal of Prysmian’s commitment in the development and supply of products and services for the entire Oil & Gas industry, throughout the supply chain – from ESP exploration systems to refineries and processing plants.

The OGA 2009 exhibition will take place from June 10 to 12 at the Kuala Lumpur Convention Centre in Malaysia. The show is expected to attract more than 22,000 visitors and 946 participating companies will be present. A team of specialists will be happy to meet visitors and guests at the Prysmian booth.




OGA2009ShowPreview_small



Floor_map_small

Exhibition floor plan
Booth #1811, Hall 1&2



Venue
Kuala Lumpur Convention Centre, Malaysia



Opening Hours
Jun 10th: 10:00 am – 6:00 pm
Jun 11th: 10:00 am – 6:00 pm
Jun 12th: 10:00 am – 5:00 pm 

 
Exhibited products and solutions
Umbilicals
Flexible Pipes
Power Transmission Submarine Cables
Offshore top-side mud resistant cables
Airguard™ Cable System

About OGA
OGA 2009 showcases world class technology and services in the oil and gas industry and creates networking channels between exhibitors and trade visitors, providing opportunities to establish new partnerships. It is a platform for all the professionals, experts and industry specialists of the oil and gas industry to discuss and gather information on the current technology and innovation. 
OGA 2009 web site

Related Information & Documents
Press release 
Umbilicals Brochure and Datasheets
Offshore Cables Brochure and Catalogue
Submarine Energy Systems Brochure and Video
Plant & Petrochem Cables Brochure and Catalogue
Airguard™ Cable System Brochure and Datasheets


Prysmian Oil and Gas Success stories
Prysmian to expand operations in the oil&gas services industry signing an agreement with Brazil’s Petrobras.
Prysmian Italy to supply Oil & Gas specialised cables for the Kashagan Petroleum Deposit in Kazakhstan.
Prysmian awarded US$18 million Steel Tube "Umbilical" contract by Petrobras Brazil.
Prysmian enters into agreement to supply subsea power and communication umbilicals for the Peregrino project.
Prysmian: a new plant for umbilicals


Contacts 
marketing.energy@prysmian.com

Highlights Archive

Site Map  |  Legal Information  |  Company info  |  Copyright © 2012 All rights reserved. Last Revised Date: May 04, 2010