RSS  |  Glossary  |  Contacts |  Italiano  |  Search

  
One Company
About us
Solutions for your business
Investor Relations
People & Careers
Media & Communication
Home    Solutions for your business: Our business    Telecom    OAsys® Connectivity    Products    Accessories
Up
Power Transmission
Power Distribution
Industrial applications
Trade & Installers
Telecom
Optical Fibres
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Applications
Products
Rack Products
Rack Mounted Products
Outside Plant Products
Wall Mounted Products
Accessories
Distributors
Mini-brochures
FAQs
Contact Us
Deskwave Premises
Events
Highlights Archive
News Archive

Accessories

BEM/ARS cable anchor plate
The ARS Cable Clamp is used to anchor a single cable and to distribute up to 4 cable elements (48 fibres). The ARS is suitable for cables between 12 and 48 fibres. 10 metres of routing tube is supplied with the ARS.
BEM/ARS cable anchor plate, Oasys Accessories
Download the brochure - AC001_08 (888 KB)
Adapters
Prysmian offers an extensive range of optical adapters for use in FTTx, telecommunications, data communications and CATV applications. All adapters are fully qualified to Telcordia GR326 and IEC 61300 and all materials used are RoHS compliant. Adapters can be supplied in a variety of colours and for a variety of different connector types such as FC, SC, ST, LC, E2000 etc.
Adapters, Oasys Accessories
Download the brochure - AC002_08 (237 KB)
Pigtails
High performance optical pigtails are a defining factor in ensuring any network performs to the highest level. Prysmian offers an extensive range of optical pigtails for use in FTTx, telecommunications, data communications and CATV applications. All pigtails are fully qualified to Telcordia GR326 and IEC61300 and all materials used are RoHS compliant.
Pigtails, Oasys Accessories
Download the brochure - AC003_11 (253 KB)
Patchcords
High performance optical patchcords are a defining factor in ensuring any network performs to the highest level. Prysmian offers an extensive range of optical patchcords for use in FTTx, telecommunications, data communications and CATV applications. All patchcords are fully qualified to Telcordia GR326 and IEC 61300 and all materials used are RoHS compliant.
Patchcords, Oasys Accessories
Download the brochure - AC004_12 (323 KB)
PLC Splitters
PLC splitters are used to provide a compact and reliable method to split the optical signal. Splitters are available with up to 64 outputs and are an ideal solution for passive optical networks. They have excellent uniformity and low PDL and can be supplied in a range of packaging options.
 Prysmian, PLC Splitters,Oasys Accessories
Download the brochure - AC005_06 (365 KB)
Universal Mechanical Splice
The Universal Mechanical Splice is designed for fast splicing of optical fibres in a variety of positions within telecom and private optical fibre networks, and is used as an alternative method of splicing to traditional fusion splicing with heat shrink or crimp splice protectors. Splicing of the fibres is achieved through ‘cladding to cladding’ alignment and clamping of the optical fibres using a mechanical push-pull wedge process.
Universal Mechanical Splice, Oasys Accessories
Download the brochure - AC007_04 (436 KB)
Verticasa Stripping Tool
The Verticasa Cable Stripping tool (VCST) is typically used in multi dwelling units or office fibre cabling systems where extractable fibre cables like the Prysmian Verticasa cable range have been installed. It is used to create a longitudinal window cut on the cable. The window cut will allow to access the fibre modules inside the cable.
Verticasa Stripping Tool, Oasys Accessories
Download the brochure - AC009_05 (234 KB)
Headrow  
Verticasa Crimp Set
For an FTTx network application, the Verticasa Crimp Set is typically used to allow one or two fibre module(s) to be pulled through a drop tube from a Verticasa riser cable to a customer premise.
Verticasa Crimp Set, Oasys Accessories
Download the brochure - AC010_06 (475 KB)
Headrow  
Blown Fibre Manifold
The Blown Fibre Manifold can be used on a variety of Prysmian rack mounted products including the SRS3000 sub-rack system and the PSP splice and patch shelf. The manifold provides the ability to enter onto a shelf with up to six blown fibre tubes. The manifold clips into place on the back of the shelves and is supplied with a cover to protect the fibres.
Blown Fibre Manifold, Oasys Accessories
Download the brochure - AC011_05 (247 KB)
5mm RFH BF Transport Tube
TPrysmian RFH Transport tube is supplied in 10m coils for applications where routing of fibre within equipment racks and cable nodes etc is required. The Tube provides protection of fibres in environments where reduced fire hazard materials are essential. The Tube has a low friction, anti static liner which aids fibre installation.
5mm RFH BF Transport Tube, Oasys Accessories
Download the brochure - AC013_04 (152 KB)
Fast Connectors
FAST Field Installable Connectors provide a quick, simple and clean solution for field terminating SC connectors. The connectors provide a dual terminating solution for 0.25mm and 0.9mm diameter fibres. This two for one solution is achieved through a ‘stepped’ clamping method to the outer-coating of the fibre.
Fast Connectors, Oasys Accessories
Download the brochure - AC015_03 (362 KB)
Internal Verticasa Drop Tube
Verticasa Drop Tubes are used to route Verticasa fibre modules to the customers premises. The internal drop tube is a 5mm diameter LSOH tube with a low friction liner on the inside wall of the tube. The tube also contains a pre-installed pulling rope to make fibre installation easy.
Internal Verticasa Drop Tube, Oasys Accessories
Download the brochure - AC016_05 (362 KB)
Headrow  
Verticasa Storage Reel
The Verticasa Storage Reel is used to temporarily store an extracted fibre module before installation into a customer drop tube. The reel ensures that the extracted fibre is kept safe from damage, and is stored to the correct bend radius. The fibre module can be simply wound onto the reel as the fibre module is extracted, and wound back off when the fibre module is ready to be installed into the drop tube.
Verticasa Storage Reel, Oasys Accessories
Download the brochure - AC017_03 (243 MB)
Headrow  
External Verticasa Drop Tube
Verticasa Drop Tubes are used to route Verticasa fibre modules to the customers premises. The external drop tube is a 5mm diameter LSOH tube with a low friction liner on the inside wall of the tube, over-sheathed with a polyethylene sheath to provide weather resistance and protection from UV light. The internal tube also contains a pre-installed pulling rope to make fibre installation easy.
External Verticasa Drop Tube, Oasys Accessories
Download the brochure - AC018_04 (399 KB)
Headrow  
Shuttered Adapter
The Shuttered Adapter (SC) contains a spring loaded door, which closes automatically when the connector is not installed. This safety feature is used to prevent potentially harmful exposure to the eye when the connector is not installed or is disengaged . The adapters are used in a range of Prysmian termination boxes, and are available in SC/PC and SC/APC configurations.
Shuttered Adapter, Oasys Accessories
Download the brochure - AC019_03 (169 KB)
Verticasa Bend Managers (AC020_01)
Verticasa Bend Managers are used to control the bend radius of the 5mm Internal Verticasa Drop Tubes. The bend managers simply clip around the drop tube to ensure that when the tubes are installed, the radius of the bends does not go below 15mm. This eases fibre installation where long drop lengths and multiple bends are present, and also ensures that the fibre bend radius is not compromised. The Bend Managers are multi-purpose and can be used for applications where the drop tube needs to be passed through a 90° internal bend, a 90° external bend or a pass through the wall application. For applications where the drop tube is to be passed through the wall, a cover is supplied as shown above.
Verticasa Bend Managers (AC020_01), Oasys Accessories
Download the brochure - AC020_03 (75,8 MB)
Headrow  
Customer Connection Kit (AC021_01)
The Customer Connection Kit is designed for use in residential and business applications. It is used to protect a fusion splice at the floor level near the building riser. The kit enables the installer to splice a fibre from the riser cable to the customer fibre and feed the fusion Splice into the embedded corrugated tubes linking the Riser Vane to the Customer Apartment.
Verticasa Bend Managers (AC020_01), Oasys Accessories
Download the brochure - AC021_04 (42 KB)
Verticasa Stripping Tool - Compact (AC022-01)
The Verticasa Cable Stripping Tool Compact (VST-C) is typically used in multi dwelling units or office fibre cabling systems where extractable fibre cables like the Prysmian Verticasa cable range have been installed. It is used to create a longitudinal window cut on the cable. The window cut will allow to access the fibre modules inside the cable.
Verticasa Bend Managers (AC020_01), Oasys Accessories
Download the brochure - AC022_03 (127 KB)
Headrow  
Fusion Splice Protectors
Fusion splice protectors are used to protect the fibre splice after splicing. Heat shrink splice protectors can be supplied in diameters of 2.2mm or 2.4mm, and in lengths of 45mm or 60mm. Mechanical crimp splice protectors are 1.3mm thick and 3.3mm high. They are supplied in lengths of 30mm.
Verticasa Bend Managers (AC020_01), Oasys Accessories
Download the brochure - AC023_03 (127 KB)
Verticasa Secondary Manifold
Verticasa Secondary Manifolds are used to drop fibres from a multi fibre tube to multi fibre or single fibre tubes. The secondary manifold manages the bending radius of the fibres to 15mm. There is an entry port for an input multi fibre tube of 5mm in diameter.
Verticasa Bend Managers (AC020_01), Oasys Accessories
Download the brochure - AC024_03 (32,8 KB)
Headrow  
VerTV System
VerTV™ is an optical multi dwelling unit TV cabling solution. The plug and play solution consists of patchcords of various lengths and floor boxes for splitting or tap off. It has been designed to make installation simple as no fibre optical experience is required for installation, as no fusion or mechanical splicing is needed.
Verticasa Bend Managers (AC020_01), Oasys Accessories
Download the brochure - AC025-05 VerTV (217 KB)
VertTV 
Fibre Manifold Kit for 12F
The manifold kit for 12F cable 10.5mm diameter, is used to breakout the fibres from a cable with a nominal diameter of 10.5mm. The individual fibres are over sleeved with 900 micron tubing.
BEM/ARS cable anchor plate, Oasys Accessories
Download the brochure - AC026_03 (142 KB)
Site Map  |  Legal Information  |  Company info  |  Copyright © 2012 All rights reserved. Last Revised Date: May 04, 2012