|
|
|
|
ORDJ10
The ORDJ10 Distribution Sub-Rack is a modular sub-rack available in a variety
of sizes for integration into 19” and ETSI racks or Wall Mounted Cabinets. The product consists of
a Chassis, Splice and/or Patch Modules and Cable Anchor Systems. Chassis are available in 1U, 4U,
5U and 13U sizes, which fit directly into a standard 19” rack, or an ETSI rack using an adaptor
bracket. |
|
Download the brochure - RM001-08
(762 KB)
|
|
|
|
|
|
|
|
|
|
|
Generic Sub-Rack 3A
The Generic Sub-Rack 3A (GSR3A) is designed for use in ETSI compliant Optical
Equipment Racks. The GSR must be used in conjunction with a Rack Splicing Module. The maximum
capacity of the GSR3A is 48 spliced fibres (one RSM), based on single circuit
management. |
|
Download the brochure - RM002-06
(561 KB)
|
|
|
|
|
|
|
|
|
|
|
Sirocco Splicing Shelf
The Sirocco Splicing Shelf is compatible with 19” rack practice and may be
either vertically or horizontally mounted within the rack framework. The unit provides the splicing
capacity for up to 8 connectorised pigtails.
The unit is supplied with one pair of connectorised pigtails as standard and 3 additional
pairs of pigtails may be added when system up grades are required.
|
|
Download the brochure - RM006_06
(245 KB)
|
|
|
|
|
|
|
|
|
|
|
19" Tube Patch Panel
The Sirocco Blown Fibre Tube patching Panel is compatible with 19” and ETSI
rack practice and may be either vertically or horizontally mounted within the rack framework. The
unit provides the patching capacity for up to 24 x 5mm diameter blown fibre tubes and allows for
quick and easy reconfiguration of tube routing.
The unit is supplied with 24 x 5mm diameter bulkhead connectors and all accessories required
to install the patching panel in to the rack.
|
|
Download the brochure - RM007_05
(178 KB)
|
|
|
|
|
|
|
|
|
|
|
Sliding Sub-Rack (Splicing)
The OAsys Sliding Sub-Rack (Splicing) is a 3U shelf for use within 19” and
ETSI standard racks. It is used to splice internal cables directly to connectorised pigtails, or
for cable to cable jointing. The shelf can accommodate single circuit or single element splice
trays or a combination of both. The shelf is supplied without splice trays, which are ordered
separately as required.
|
|
Download the brochure - RM009_06
(221 KB)
|
|
|
|
|
|
|
|
|
|
|
Sliding Sub-Rack (Patching)
The OAsys Sliding Sub-Rack (Patching) is a 3U shelf for use within 19” and
ETSI standard racks allowing the connection of up to 72 fibre patches. The shelf contains six pull
out modules, which each house 12 adapters. The modules hinge upwards to provide access to the
module below. The shelf is supplied with all of the adapters pre-installed at Prysmian to save
installation time, and a variety of different adapter types can be accommodated.
|
|
Download the brochure - RM010_05
(216 KB)
|
|
|
|
|
|
|
|
|
|
|
Sliding Sub-Rack (Splicing and Patching)
The OAsys Sliding Sub-Rack (Splicing and Patching) is a 3U shelf for use
within 19” and ETSI standard racks allowing the connection of up to 72 fibres onto Adapter Panels.
The shelf contains six pull out modules, which each house a splice tray and 12 adapters. The
modules hinge upwards to provide access to the module below. The shelf is supplied with all of the
pigtails and adapters pre-installed at Prysmian to save installation time, and a variety of
different adapter types can be accommodated.
|
|
Download the brochure - RM011_07
(238 KB)
|
|
|
|
|
|
|
|
|
|
|
PSP Splice and Patch Shelf
The PSP splice and patch shelf is a low cost plastic 1U shelf designed for
data market applications. The shelf allows the connection of up to 48 fibres on each unit and is
compatible with 19” and ETSI racks. Cables enter at the rear of the shelf on the left hand side and
pigtails exit the unit from the front face.
|
|
Download the brochure - RM012_15
(383 KB)
|
|
|
|
|
|
|
|
|
|
|
Connectorised Splitter Shelf
The Connectorised Splitter Shelf is a 1U plastic shelf that allows
pre-connectorised splitters to be mounted onto adapter panels. The shelf is compatible with 19” and
ETSI racks and can accommodate connectorised splitters from 1x2 to 1x32 configurations, using SC or
LC connectors. The shelf is supplied with the splitters pre-installed by Prysmian with both input
and output fibres from the splitter being connectorised which makes patching splitters into
networks extremely easy.
|
|
Download the brochure - RM 013_07
(158 KB)
|
|
|
|
|
|
|
|
|
|
|
SRS3000 Splice & Patch Shelf
The SRS3000 Splice and Patch Shelf is a modular unit available in a variety
of configurations for integration in to 19” and ETSI racks, street side or wall mounted cabinets.
The product consists of a metal chassis, a plastic light weight splice and patch module and a cable
anchoring system. The product has a capacity of up to 48 fibres in a 1U unit for SC and LC type
connectors, and up to 24 fibres for FC, ST and E2000 type connectors.
|
|
Download the brochure - RM014-05
(431 KB)
|
|
|
|
|
|
|
|
|
|
|
SRS3000 Distribution Sub Rack
The SRS3000 Distribution Sub-Rack is a modular sub-rack available in a
variety of configurations for integration into 19” / ETSI / ANSI racks, street-side cabinets or
wall mounted cabinets. The product consists of a metal chassis available in 1U, 2U and 3U into a
which a choice of modules are loaded. The module types available are Splice and Patch, Patch Only,
Splice Only and Patchcord Storage. |
|
Download the brochure - RM015_06
(277 KB)
|
|
|
|
|
|
|
|
|
|
|
Blown Tube Patch Shelf 19” 42 Connectors
The 19” Blown Tube Patch Shelf provides a solution for connecting up to 48
blown fibre tubes of 5mm in diameter. The shelf is 3U in height and can be mounted into a 19” rack
or street-side cabinet. The connectors inside the shelf are gas block connectors which means the
shelf is ideal for connecting external tubes to internal tubes.
|
|
Download the brochure - RM017_04
(158 KB)
|
|
|
|
|
|
|
|
|
|
|
SRS3000 Splice Only Shelf
The SRS3000 Splice Only Shelf is a 1U shelf for the splicing of up to 48
fibres. The shelf can be installed into 19” and ETSI racks, street side or wall mounted cabinets.
The product consists of a metal chassis, a plastic light weight splicing module and a cable
anchoring system.
|
|
Download the brochure - RM018_03
(82 KB)
|
|
|
|
|
|
|
|
|
|
|
SRS3000 Patch Only Shelf
The SRS3000 Patch Only Shelf is a modular unit available in a variety of
configurations for integration in to 19” and ETSI racks, street side or wall mounted cabinets. The
product consists of a metal chassis, a plastic light weight patch module and a cable anchoring
system. The units can be installed in to standard 19” racks, or ETSI and ANSI/TEP1E racks using
conversion brackets. |
|
Download the brochure - RM019_03
(560 KB)
|
|
|
|
|
|
|
|
|
|
|
SRS3000 Storage Only Shelf
The SRS3000 Patchcord Storage Shelf is a 1U shelf used for the storage of
patchcords or the storage of patchcord overlength. The shelf can be installed in to 19” / ETSI /
ANSI racks, street side or wall mounted cabinets. The product consists of a metal chassis and a
plastic light weight module. . |
|
Download the brochure - RM020_03
(109 KB)
|
|
|
|
|
|
|
|
|
|
|
SRS3000 1U Connectorised Splitter Shelf (RM022_01)
The SRS3000 Connectorised Splitter Shelf is a 1U shelf that allows
pre-connectorised splitters to be mounted onto adapter panels. The shelf consists of a metal
chassis fitted with a lightweight, swing out plastic shelf holding the splitter's and adaptors. The
shelf is compatible with 19” and ETSI racks and can accommodate a number of connectorised splitters
from 1x2 to 1x32 configurations, using all types of connectors. The shelf is supplied with the
splitters pre-installed by Prysmian with both the input and output fibres from the splitter being
connectorised which makes patching splitters into networks extremely easy. |
|
Download the brochure - RM022_03
(111 KB)
|
|
|
|
|
|
|
|
|
|
|
Horizontal Routing and Storage Shelf
The Horizontal Routing and Storage Shelf is a 3U shelf used to transport
patchcords from one side of a 19” or ETSI rack to the opposite side. The shelf can also be used as
a patch cord storage shelf for the storage of patch cord over-lengths. Manufactured from the steel,
the shelf contains two routing mandrels for the coiling of the patch cord over-lengths. The shelf
fits directly into 19” racks and cabinets and can also be mounted into ETSI racks and cabinets
using the conversion brackets supplied, it can also be rear mounted using additional brackets
upgrades (available separately). |
|
Download the brochure - RM023_03
(114 KB)
|
|
|
|
|
|
|
|
|
|
|
3U Modular Splitter Shelf
The 3U Modular Splitter Shelf is a 3U high shelf that is used to mount
pre-connectorised Splitter Modules into a 19” or ETSI rack or cabinet. Splitter Modules from 1x4 to
1x64 can be installed into the shelf. Splitter input and output fibres are connectorised for direct
connection to splice and patch shelves, for connection to network feeder and distribution
cables. |
|
Download the brochure - RM024-03
(224 KB)
|
|
|
|
|
|
|
|
|
|
|
SRS3000 1U MPO/MTP Shelf
The SRS3000 MPO/MTP Shelf is a modular pre-terminated patching shelf
available in a variety of configurations for integration in to 19” and ETSI racks, street side or
wall mounted cabinets. |
|
Download the brochure - RM025-03
(327 KB)
|
|
|
|
|
|
|