RSS  |  Glossary  |  Contacts |  Italiano  |  Search

  
One Company
About us
Solutions for your business
Investor Relations
People & Careers
Media & Communication
Home    Solutions for your business: Our business    Telecom    OAsys® Connectivity    Products    Rack Products
Up
Power Transmission
Power Distribution
Industrial applications
Trade & Installers
Telecom
Optical Fibres
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Applications
Products
Rack Products
Rack Mounted Products
Outside Plant Products
Wall Mounted Products
Accessories
Distributors
Mini-brochures
FAQs
Contact Us
Deskwave Premises
Events
Highlights Archive
News Archive

Rack Products

The Generic Rack 3A
The Generic Rack 3A (GR3A) is designed for use in the exchange, cable chamber and customer premises for cross connection purposes. The GR3A can also be used for the transition from external to internal cable. The GR3A must be used in conjunction with a Rack Splicing Module 3A.
The Generic Rack 3A, Oasys, rack products
Download the brochure - RA002_06 (748 KB)
19”/ETSI Standard Racks
The 19” / ETSI racks are standard racks for optical fibre distribution. The racks are available in heights of 42U (2000mm) and 47U (2200mm), and are able to accommodate a range of distribution equipment including Splicing and Patching Shelves and Distribution Sub-Racks. The racks are supplied fully built with a frame, side and rear panels, doors and a brushed roof for patch cord routing.
19"/ETSI Standard Racks, Oasys, rack products
Download the brochure - RA004_04 (161 KB)
Modular Main Rack
The Modular Main Rack (MMR) is a standard ETSI rack, composed of three independent frames, two Side Channels (left and right) and the Main Frame. The main frame allows the mounting of the Sliding Sub-rack (SSR) series. Three types of Sliding Sub-Rack are available, a Splicing Sub-Rack (SSR-S), a Patching Sub-Rack (SSR-P) and a Splicing and Patching Sub-Rack (SSR-SP). Each Sliding Sub-Rack is 3U in height.
Modular Main Rack,OAsys, rack products
Download the brochure - RA005_07 (1,820 KB)
Mini Rack
The Mini Rack (MR) is a reduced width rack for use in the exchange or central office where space is at a premium. The MR can be fitted with Compact Sub-Racks (CSR), which can each accommodate up to 24 connectors on a splice and patch basis. The Compact Sub Racks have 12 splice trays offering single circuit management.
Mini rack, OAsys, rack products
Download the brochure - RA006_04 (590 KB)
RS3000
The RS3000 Rack is a standard rack with 19” mounting rails, used to accommodate a range of SRS3000 shelves and subracks or any other 19” rack mounted products. The rack is 900mm wide by 300mm in depth and is available in 42U and 47U heights (2000 and 2200mm). The rack is supplied with side panels and transparent doors.
RS3000, OAsys, rack products
Download the brochure - RA007_06 (4,231 KB)
MonoBloc Main Rack
The MonoBloc Main Rack (MBMR) is a standard ETSI rack. The main central area allows the mounting of the Sliding Subrack (SSR) series. Three types of Sliding Sub-Rack are available, a Splicing Sub-Rack (SSR-S), a Patching Sub-Rack (SSR-P) and a Splicing and Patching Sub-Rack (SSR-SP).
RS3000, OAsys, rack products
Download the brochure - RA008_03 (670 KB)
Optical Consolidation Rack (OCR)
The Optical Consolidation Rack (OCR) is designed for use in the exchange for the splicing of network fibres to Hydra cables, for direct connection to the active equipment. The OCR is supplied in a flat pack format and can be built by one person. The rack can accommodate up to eight OCR sub-racks.
RS3000, OAsys, rack products
Download the brochure - RA009-05 (2,653 KB)
Site Map  |  Legal Information  |  Company info  |  Copyright © 2012 All rights reserved. Last Revised Date: May 03, 2012