RSS  |  Glossary  |  Contacts |  Italiano  |  Search

  
One Company
About us
Solutions for your business
Investor Relations
People & Careers
Media & Communication
Home    Solutions for your business: Our business    Telecom    OAsys® Connectivity    Products    Wall Mounted Products
Up
Power Transmission
Power Distribution
Industrial applications
Trade & Installers
Telecom
Optical Fibres
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Applications
Products
Rack Products
Rack Mounted Products
Outside Plant Products
Wall Mounted Products
Accessories
Distributors
Mini-brochures
FAQs
Contact Us
Deskwave Premises
Events
Highlights Archive
News Archive

Wall Mounted Products

Compact Termination Box
The Compact Termination Box is designed for use in residential and business applications for the termination of up to four optical fibres. The wall box enables the installation of either a single Blown Fibre Tube Cable with up to a 4 fibre blown fibre unit installed or up to two 2 fibre ruggedised cables to be spliced to four SC pigtails (PC or APC).
The unit can be quickly installed within an office, house or communication room environment.
Compact Termination Box, OAsys, wall mounted products
Download the brochure - WM001-11 (678 KB)
Customer Lead-in Unit (FTTh Version) 
The Customer Lead In unit (CLI) is designed for use in residential and small business premises to manage the entry of cables into buildings. The unit can be used for a single blown tube cable entry or a single optical cable entry up to a diameter of 13mm.
Customer Lead-in Unit, OAsys, wall mounted products
Download the brochure - WM002_07 (677 KB)
Blown Fibre Gas Seal Unit
The Blown Fibre Gas Seal Unit (BFGSU) is typically used in business premises or entry to apartment blocks. This is a wall mounted unit that is positioned internally at the cable entry point. Incoming external blown tube cables are connected to internal blown tube cables using gas sealing connectors.
Blown Fibre Gas Seal Unit, OAsys, wall mounted products
Download the brochure - WM003_05 (417 KB)
Customer Lead-in Unit (Business)
The Customer Lead In – Large enables external cable to be passed through the building fabric from an outside wall and is typically used in business premises. The Customer Lead In comprises of two separate units mounted either side of the wall. This product can be used with Sirocco® Blown Fibre tubing or conventional optical cable.
Customer Lead-in Unit (Business), OAsys, wall mounted products
Download the brochure - WM007_06 (207 KB)
Multi Dwelling Unit (MDU)
The Multi Dwelling Unit (MDU) enables the distribution of optical fibre within a residential building / business dwelling. There are two standard sizes of MDU available to cover a wide range of applications. The units can house various passive optical splitter modules, between 1x2 and 1x32, which cater for a large range of capacities for up to 480 customers (dependent upon building construction).
Multi Dwelling Unit (MDU), OAsys, wall mounted products
Download the brochure - WM008_06 (1.297 KB)
Internal TDU
The Internal Tube Distribution Units (TDU’s) are used as a 3 or 4 way distribution point for tube management for vertical / horizontal connections of blown fibre tube cables. The TDU’s allow the interception of a Blown Fibre Cable to be connected to spur off cables for distribution within the internal environment.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM011-04 (271 KB)
Riser Box
The Riser Box is designed for use within apartment blocks and mid/high rise office blocks. The unit houses a single integral splice tray, and allows fibres from an in-line or butt Blown Fibre tube cable to be spliced up to 12 customer drop cables. In cases where Blown Fibre tube cables are to be used for the customer drops, bulkhead tube connectors can be fitted to the unit.
Riser Box, OAsys, wall mounted products
Download the brochure - WM013-06 (412 KB)
External Customer Splice Box
The External Customer Splice Box is designed for use on the external wall of residential or small business premises. The unit houses a single splice tray and allows fibre from externally fed cables (Blown Fibre or standard cable) to be spliced to pigtails for connection to adapters. Patch-cords are routed through the external wall fabric into the premises via a rear exit port.
External Customer Splice Box , OAsys, wall mounted products
Download the brochure - WM014-09 (423 KB)
Internal Customer Splice Box
The Internal Customer Splice Box is designed for use in residential, small or large businesses premises. The unit houses a single splice tray and allows fibres from internal or external cables to be spliced to pigtails for connection to an adapter panel with exit patch-cords at the bottom protected by a snap on cover.The unit can be quickly installed within a home, office or communication room environment.
Internal Customer Splice Box, OAsys, wall mounted products
Download the brochure - WM015-08 (427 KB)
1 Tube Gas Block Housing
The Single Tube Gas Block Housing is a wall mounted unit that is positioned internally at the cable entry point. An incoming external blown tube cable is connected to an internal blown tube cable using a gas sealing connector. The connector is used to seal both populated (with blown fibre bundle) and unpopulated blown tubing to prevent the ingress of gas into the building.
1 Tube Gas Block Housing, OAsys, wall mounted products
Download the brochure - WM016_05 (467 KB)
The Internal / External Compact Termination Wall Box
The Internal / External Compact Termination Wall Box is designed for use in residential, small and large businesses premises.The unit houses a single splice tray and allows fibres from external cables to be spliced to pigtails for connection to customer drop patch cords. The external cable enters from the bottom of the unit, with the customer drop cables (patch cords) exiting from the bottom of the unit or directly through the back of the box and through the wall.
INTERNAL/EXTERNAL COMPACT TERMINATION WALL BOX, OAsys, wall mounted products
Download the brochure - WM017_09 (412 KB)
12f Int/Ext Termination Box
The 12f Internal / External Termination Box allows the connection of up to 12 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with 6 splice trays and 12 pigtails and adapters. A variety of connector types can be accommodated (SC, FC, ST, LC and E2000).
12f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM019-05 (127 KB)
24f Int/Ext Termination Box
The 24f Internal / External Termination Box allows the connection of up to 24 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with 12 splice trays and 24 pigtails and adapters. A variety of connector types can be accommodated (SC, FC, ST, LC and E2000).
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM020-06 (511 KB)
Large Int/Ext Termination Box
The Large Internal / External Termination Box allows the connection of up to 72 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with up to 36 splice trays and 72 pigtails and adapters. A variety of connector types can be accommodated (SC, FC, ST, LC and E2000).
Large Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM021-05 (442 KB)
Ultra Compact Termination Box
The Ultra Compact Termination Box is designed for use in residential and business applications for the termination of up to two fibres. The wall box enables the installation of a small cable to be spliced to up to two SC pigtails (PC or APC), which connect to shuttered adapters at the base of the unit. The unit can be quickly installed within an office, house or communication room environment.
Ultra Compact Termination Box OAsys, wall mounted products
Download the brochure - WM022-09 (330 KB)
Multi Operator MDU Box (MMDB)
The Multi-Operator MDU Distribution Box (MMDB) allows the connection of several operators to a shared internal building network. This MMDB can be installed in the building basement. The internal cabling is connected to a customer module (more than one can be used for large buildings) ready for patching across to operator modules (more than one can be located beneath the customer modules).
Multi Operator MDU Box (MMDB) OAsys, wall mounted products
Download the brochure - WM023-06 (356 KB)
Headrow  
Verticasa Mechanical Splice Holder
The Verticasa Mechanical Splice Holder (MSH) is mainly used for Multi Dwelling Units (MDU’s) or office fibre cabling system’s. The unit is suitable for splicing together up to 2 fibres (either small cables or Verticasa ESFU’s). Both heat shrink and mechanical splices can be used with the MSH.
Verticasa Mechanical Splice Holder, OAsys, wall mounted products
Download the brochure - WM024_05 (269 KB)
Headrow  
Verticasa Internal Transition Box
The Verticasa In-line Transition Box (ITB), is mainly used for Multi Dwelling Units (MDU’s) or office fibre cabling system’s. It is a compact splicing box enabling the splicing of up to 4 drop cables to a main in-line cable. The ITB houses a single splicing tray.
Verticasa Internal Transition Box, OAsys, wall mounted products
Download the brochure - WM025_08 (259 KB)
Headrow  
Verticasa Breakout Unit – 4 Port
The Verticasa Breakout Unit – 4 Port is typically used in multi dwelling units to breakout and distribute the fibres from an inline Verticasa cable into drop tubes, for routing to a customer premise. It has the capacity to accommodate Verticasa cables of up to 15mm in diameter.
Verticasa Breakout Unit – 4 Port, OAsys, wall mounted products
Download the brochure - WM026_09 (249 KB)
Headrow  
Verticasa Cable Protection Cover
The Verticasa Cable Protection Cover is typically used in multi dwelling units or office fibre cabling systems. It is used to cover and protect the window cut in a Verticasa cable. The unit can accommodate Verticasa cables of up to 15mm in diameter. .
Verticasa Cable Protection Cover, OAsys, wall mounted products
Download the brochure - WM027_07 (700 KB)
Headrow  
Quickdraw Lead In
The QUICKDR@W Demarcation Unit enables up to two QUICKDR@W cable Lead In Assemblies to be terminated on the outside wall of a building. It provides a connection on the external wall for test and maintenance access. Patch-cords can then be passed, fully bend managed, through the wall into the building for connection to active FTTH equipment.
Quickdraw Lead In, OAsys, wall mounted products
Download the brochure - WM028_06 (169 KB)
Quickdraw 
Int/Ext Distribution Box
The Internal/External Distribution Box is designed for the splicing of optical cables in either internal or external applications. There are three units available - 48 fibre, 96 fibre and 144 fibre all of which are wall mountable. The units are designed for splice only applications using 12F cassettes.
Int/Ext Distribution Box, OAsys, wall mounted products
Download the brochure - WM029-05 (763 KB)
Ultra Compact Termination Box
The MK2 Ultra Compact Termination Box is designed for use in residential and business applications for the termination of up to two fibres. The wall box enables the installation of a small cable to be spliced to up to two SC pigtails (PC or APC), which connect to shuttered adapters at the base of the unit. The unit can be quickly installed within an office, house or communication room environment.
Ultra Compact Termination Box-Version 2, OAsys, wall mounted products
Download the brochure - WM030_07 (248 KB)
Verticasa Top Loop Box
The Verticasa Top Loop Box is a secured box allowing the coiling of extra lengths of Verticasa fibre modules. The box does not contain any splice trays and is used purely to coil the overlength of fibre modules at the top of a Verticasa riser cable. The box is wall mountable and is for internal use.
Verticasa Top Loop Box, OAsys, wall mounted products
Download the brochure - WM034_07 (169 KB)
Headrow  
Wall Mounted Cabinets
A range of strong and robust 19” Wall Mounted Cabinets. The cabinets are fully vented with a lockable steel framed glass door for safety and security. Quick release hinges allow for easy access to the cabinet for loading equipment and cables.
Wall Mounted Cabinets, OAsys, wall mounted products
Download the brochure - WM036-03 (169 KB)
Two door Termination Box
The Two Door Internal / External Termination Box allows the connection of up to 48 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with 5 single element splice trays and 48 pigtails and adapters. A variety of connector types can be accommodated (SC, FC, ST, LC and E2000).
Two door Termination Box, OAsys, wall mounted products
Download the brochure - WM037_05 (1.12 MB)
Home Hub Box (WM038_03)
The stylish Home Hub Box is designed for use in Business or Residential premises to manage all types of Networking equipment. The box is modular in design and enables the installer to use either a single Hub box or by use of a joining bar stack the box to any number of Hub Boxes in height, dependant upon the amount of equipment to be housed. The unit can be quickly installed in new or existing buildings to safely house all types of Networking Equipment, the flexible design allows for fixing to or within the wall. The box can be purchased fitted with a keyed lock for secure access, or a slotted lock for easier access using a standard flat blade screwdriver.
Home Hub Box (WM038_02), OAsys, wall mounted products
Download the brochure - WM038_06 (76 KB)
Two Door Internal/External Termination Box (up to 144f)
The Two Door Internal / External Termination Box allows the connection of up to 144 fibres onto an adapter panel which is secured within the lockable wall box. The unit is supplied with single element splice trays and pigtails and adapters.
WDB Distribution Box – 12 Drop Cables (WM040_02), OAsys, wall mounted products
Download the brochure - WM039_04 (92,6 KB)
Verticasa Breakout Unit – 1 Port (WM041_01)
The Verticasa Breakout Unit – 1 Port is typically used in multi dwelling units to breakout and distribute the fibres from an inline Verticasa cable into a drop tube, for routing to a customer premise. It has the capacity to accommodate Verticasa cables of up to 15mm in diameter. It enables a window to be cut in the cable to access the fibres, which can be spurred of into a drop tube of 5mm in diameter.
Verticasa Breakout Unit – 1 Port (WM041_01), OAsys, wall mounted products
Download the brochure - WM041_03 (43,5 KB)
Headrow  
Verticasa Breakout Unit – 8 Port
The Verticasa Breakout Unit – 8 Port is typically used in multi dwelling units to breakout and distribute the fibres from an inline Verticasa cable into a drop tube, for routing to a customer premise. It has the capacity to accommodate Verticasa cables of up to 12mm in diameter. It enables a window to be cut in the cable to access the fibres, which can be spurred of into a drop tube of 3mm in diameter.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM042-03 (43 KB)
Headrow  
Compact Termination Box MK2
The Compact Termination Box MK 2 is designed for use in residential and business applications for the termination of up to four optical fibres. The wall box enables the termination of a customer drop cable onto SC/UPC or SC/APC type pigtails and adapters. It can also be used as a splice point between two cables.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM044 -05 (43 KB)
Riser Box Multi Tray (RBMT)
The Riser Box Multi Tray (RBMT) is designed for use within apartment blocks and mid/high rise office blocks. The unit houses  either eight splice trays, or 4 splice trays and a module storage area. Each splice tray is able to accommodate 8 fibre splices. An in-line cable entry port enables the box to be installed onto an in-line riser cable and up to 24 drop ports are available for drop cables of up to 5mm in diameter. The inner tray module can be moved from left to right enabling the riser cable to be installed into the box on either the left or right hand side.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM045-04 (43 KB)
Pre-terminated Compact Termination Box
The Pre-terminated Compact Termination Box is designed for use in residential and business applications. The wall box is supplied on a cardboard reel with a length of cable pre-installed in the factory. This process eliminates the need for splicing or fitting field mount connectors in the customer premises.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM049-03 (43 KB)
Internal Splitter Node
The Internal Splitter Node is an internal wall box typically used in large MDU’s, for the connection of customer drop cables to a building cable, via an optical splitter/s. The unit can accommodate up to two splitters of up to 1x32 configuration.The wall box is supplied with 17 double splice trays, where each tray has a separate splice tray within it for customer segregation.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM050-03 (43 KB)
IP54 Wall Mounted Cabinets
A range of Wall Mounted Cabinets sealed to IP54. The cabinets are supplied with 19” mounting rails with a lockable steel framed glass door for safety and security. Removable side panels allow access from each side and gland plate covers are included in the top and bottom of the cabinets. The cabinets are available in a range of sizes from 6U up to 15U.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM051-07 (128 KB)
Verticasa Mini Branching Unit
The Verticasa Mini Branching Unit is typically used in multi dwelling units to breakout and distribute the fibres from an in-line Verticasa cable into a drop tube, for routing to a customer premise. It has the capacity to accommodate Verticasa cables of up to 9mm in diameter.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM052-03 (128 KB)
Headrow  
Verticasa Mini Riser Box
The Verticasa Mini Riser Box, is mainly used for Multi Dwelling Units (MDU’s) or office fibre cabling system’s. It is a compact splicing box enabling the splicing of up to 6 drop cables of 2.6mm diameter to a main in-line cable.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM053-03 (128 KB)
Headrow  
6FDP Customer Distribution Wall Box
The 6FDP Customer Distribution Wall box is a wall mounted product used for the distribution of fibres to up to six customer drop cables. Each customer has an individual splice tray that can house up to four splices. The box also has the added feature of a built in figure of eight routing system, that prevents fibre movement when aerial input cables are subjected to ice and wind loading.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM054_02 (128 KB)
24FDP – Customer Distribution Wall Box
The 24FDP Customer Distribution Wall Box is a wall mounted product used for the distribution of fibres to customer drop cables. The unit can accommodate input cables of butt, loop and in-line types.
24f Int/Ext Termination Box, OAsys, wall mounted products
Download the brochure - WM055_02 (128 KB)
Site Map  |  Legal Information  |  Company info  |  Copyright © 2012 All rights reserved. Last Revised Date: May 04, 2012