RSS  |  Glossary  |  Contacts |  Italiano  |  Search

  
One Company
About us
Solutions for your business
Investor Relations
People & Careers
Media & Communication
Home    Solutions for your business: Our business    Telecom    Optical Fibres
Our business
Power Transmission
Power Distribution
Industrial applications
Trade & Installers
Telecom
Optical Fibres
CasaLight™ Fibre
CasaLight™ Plus and CasaLight™ Xtreme Fibres
FreeLight™ Fibre
WideLight™
SM Light
DeepLight™ Fibre
MagniLight™ Fibre
FineLight™ Fibre
Multimode fibres 50/125
Multimode fibres 62.5/125
Optical Cable
Communications Copper Cables
FTTx Passive Solutions
Sirocco Blown Fibre
OPGW System
OAsys® Connectivity
Deskwave Premises
Events
Highlights Archive
News Archive
Fire Safety
Events
Highlights Archive

Optical Fibres

  Optical fibres producer, Telecom Cables producer, Optical Fibres, Telecom cables, FTTH Solutions, copper cables, data cables, connectivity hardware, OPGW, blown fibre
With over 20 years experience of manufacturing optical fibres, Prysmian is able to offer an extensive product portfolio made to achieve the highest levels of quality and performance. Coupled with a deep understanding of present and future requirements, Prysmian's product range is targeted at the differing needs of the market.
Prysmian is in the unique position of utilising all three major manufacturing processes  within its plants; MCVD (Modified Chemical Vapour Deposition), OVD (Outside Vapour Deposition) and VAD (Vapour Axial Deposition). This enables Prysmian to obtain an optimised range of products for different applications.

Recent investments have maintained Prysmian's leading position in manufacturing processes. Prysmian's state-of-the-art fibre plants are located in Italy, United Kingdom and Brazil.
Advanced optics are the objective of leading-edge research being carried in Prysmian's Fiber Optics Labs R&D centre in Milan, Italy and other R&D centres around the world. On the basis of these research capabilities, Prysmian Telecom Cables and Systems has become a world-leading technological partner for its clients.

CasaLight™ Fibre
The G.657 compliant optical fibre optimized for excellent performance bend
Download the brochure (285 KB)
For further details click here
CasaLight™ Plus and CasaLight™ Xtreme Fibres
The G.657.B compliant optical fibres minimizing bend loss in the most demanding applications
Download the brochure (285 KB)
For further details click here
PrimaLight™ Fibre
The new singlemode fibre with a 200 micron diameter
Download the brochure (344 KB)
Download the specifications (41 KB)
FreeLight™ Fibre
The G.655 NZD fibre solution to the terrestrial long distance, high bit rate applications
Download the brochure (407 KB)
For further details click here
FineLight™ Fibre 
A G.652 compliant fibre solution for the FTTx and LAN applications able to support all three operating wavelength
Download the brochure (328 KB)
For further details click here
MagniLight™ Fibre
The G.652 Prysmian fibre with no OH peak at 1383nm; an extra 65% of bandwidth is available for use
Download the brochure (392 KB)
For further details click here
DeepLight™ Fibre
The G.655 NZD fibre solution to the submarine long distance, high bit rate applications
Download the brochure (406 KB)
For further details click here
WideLight™ Fibre
The G.655 NZD fibre that offers the best cost per bit for requirements of up to 10Gb/s in the medium distance applications
Download the brochure (406 KB)
For further details click here
SM Light
The G.652 optical fibre supporting many networks around the world
Download the brochure (331 KB)
For further details click here
50/125 Multimode fibre
The G.651 optical fibre solution for local applications
Download the brochure (316 KB)
For further details click here
62.5/125 Multimode fibre
The multimode fibre that offers connection solution in premises applications
Download the brochure (315 KB)
For further details click here
Site Map  |  Legal Information  |  Company info  |  Copyright © 2012 All rights reserved. Last Revised Date: Apr 14, 2010