2013 Annual Report - page 105

105
projects for the Group: the takeover of the lease on the
Ansaldo 16 industrial site in the Bicocca district of Milan,
headquarters of the Group’s R&D function, and the start of
construction work at the adjacent Ansaldo 20 industrial site.
These two investment projects are for the construction of the
Group’s new headquarters, which will extend over an area of
more than 20,000 m
2
and allow the Group to consolidate all its
Milan-based company functions in one place, with a resulting
saving in running costs.
Utilities
26%
(Euro
37
mln)
Surf
3%
(Euro
4
mln)
Industrial
4%
(Euro
6
mln)
T&I
1%
(Euro
1
mln)
Telecom
9%
(Euro
13
mln)
Base-load
12%
(Euro
18
mln)
E ciency
14%
(Euro
20
mln)
IT, R&D
12%
(Euro
18
mln)
Other
19%
(Euro
27
mln)
Euro
144
mln
Total capacity increase
EMEA* (76% - Euro 109 mln)
South and Central America (8% - Euro 12 mln)
North America (6% - Euro 9 mln)
APAC (10% - Euro 14 mln)
TOTAL CAPEX: Euro 144 mln
*Europe - Middle East - Africa
INVESTIMENTS IN 2013
The following diagrams show how the Group’s investments in 2013 were split by business, type and geographical area.
INVESTMENTS IN 2013
I...,95,96,97,98,99,100,101,102,103,104 106,107,108,109,110,111,112,113,114,115,...IV
Powered by FlippingBook