Background Image
Previous Page  122 / 278 Next Page
Information
Show Menu
Previous Page 122 / 278 Next Page
Page Background

PRYSMIAN GROUP | DIRECTORS’ REPORT

122

AN INTEGRATED SUPPLY CHAIN

SOURCING

Once again in 2015, the Prysmian Group was able to deal with fluctuations in base metal prices through

strict application of its hedging policies and daily matching between purchase and sales commitments.

The main raw materials used by the Group in its production processes are copper, aluminium, lead, special

glass and coating for optical fibres, as well as various petroleum derivatives, such as PVC and polyethylene.

In a market characterised by continued global economic fragility with only a slight recovery in volumes,

average prices of the principal plastic raw materials reported fluctuating trends during 2015 and were

generally lower than the year before. In the case of base metals, copper, aluminium and lead prices were

significantly lower than the year before, down 20% in USD (2015 average vs 2014 average), reflecting

persistent stagnation in some West European countries, compounded by another slowdown in emerging

economies (China and Brazil) raising fears about possible reductions in future demand by these countries.

The strengthening of the US dollar caused the euro prices of these metals to post a more moderate

reduction (-4%) in the case of copper, but increases of 2.1% and 6.4% for aluminium and lead respectively.

The Brent crude price closed the month of December 38% lower year-on-year, confirming the downward

trend in prices since August 2014. Ethylene prices also reported a steep drop. Among the ethylene

derivatives, polyethylene resins generally posted an increase, which was higher for the linear type due to a

product shortage arising from unplanned downtime in European ethylene and polyethylene production

facilities, and from lower imports of this material from dollar-zone countries. The price of PVC resins was

essentially stable; plasticiser prices were significantly lower, reflecting trends in the related raw material costs

and persistently weak demand in the construction industry.

Once again in 2015, the Prysmian Group was able to deal with fluctuations in base metal prices through

strict application of its hedging policies and daily matching between purchase and sales commitments. Sales

price adjustment mechanisms, combined with judicious hedging, helped in fact to mitigate the impact of price

fluctuations on the income statement. As for other raw materials, work continued to rationalise and

consolidate the supplier base, using all the synergy and volume levers offered by the Group's size. Risk

management activities also continued with regard to the supplier portfolio, aimed not only at reducing

dependence on individual suppliers, but also at strengthening partnerships with core suppliers or suppliers of

critical technologies. The added strengthening of commercial relationships with core suppliers over the year

allowed the Group to minimise costs and the risk of disruption in supplies, ensuring benefits not only in the

short term but also in the medium and long term.

Copper

The average cash settlement price per tonne of copper on the London Metal Exchange (LME) was USD

5,502 (Euro 4,948) in 2015, representing a 19.8% decline on the prior year average price in USD (USD

6,860 per tonne) and a 4% decline in EUR (Euro 5,167 in 2014). Fluctuating between a low of USD 4,515