2013 Annual Report - page 13

13
Telecom
17%
Industrial
24%
Other
2%
T&I
26%
Utilities
31%
Euro
7.3
bn
SALES 2013
BY GEOGRAFICAL AREA
SALES 2013
BY BUSINESS AREA
APAC
15%
North
America
14%
South
America
8%
EMEA*
63%
Euro
7.3
bn
*Europe - Middle East - Africa
SALES 2013
BY GEOGRAPHICAL AREA
SALES 2013
BY BUSINESS AREA
I...,3,4,5,6,7,8,9,10,11,12 14,15,16,17,18,19,20,21,22,23,...IV
Powered by FlippingBook