2013 Annual Report - page 35

35
US
25%
UK
24%
Italy
14%
France
8%
Ireland
5%
Norway
5%
Germany
4%
The Netherlands
3%
Other European Countries
7%
Hong Kong
2%
Rest of the world
3%
INSTITUTIONAL INVESTORS BY GEOGRAPHICAL AREA
INSTITUTIONAL INVESTORS BY INVESTMENT APPROACH
Growth
34%
GARP
19%
Value
20%
Index
12%
Hedge Fund
2%
Others
13%
INSTITUTIONAL INVESTORS BY GEOGRAPHICAL AREA
INSTITUTIONAL INVESTORS BY INVESTMENT APPROACH
The ownership structure by geographical area confirms the
predominant presence of US and UK investors, who at the
end of 2013 accounted for around 50% of the capital held
by institutional investors; they were followed by Italian
institutional investors with 14% and by the French with 8%.
Lastly, worth noting is the increase in the proportion
of Asian investors since the prior year, particularly those
from Singapore and Japan.
Approximately 73% of the share capital held by institutional
investors is represented by investment funds with Value,
Growth or GARP strategies, therefore focused on a medium
to long-term time horizon. There has also been a steady
increase in the proportion of shareholders adopting an Index
investment strategy, based on the principal stock indices; in
fact, this increase is consistent with the greater weight of the
Prysmian stock within such indices.
Source: Nasdaq OMX
I...,25,26,27,28,29,30,31,32,33,34 36,37,38,39,40,41,42,43,44,45,...IV
Powered by FlippingBook