2013 Annual Report - page 40

CONSOLIDATED FINANCIAL STATEMENTS >
DIRECTORS’ REPORT
40
| 2013 ANNUAL REPORT | PRYSMIAN GROUP
PERFORMANCE OF PRYSMIAN STOCK VERSUS BENCHMARKS SINCE IPO
140.0
120.0
100.0
80.0
60.0
40.0
20.0
0
Prysmian
FTSE MIB
MSCI EUROPE CAP GDS
May-07
Jul-07
Sept-07
Nov-07
Jan-08
Mar-08
May-08
Jul-08
Sept-08
Nov-08
Jan-09
Mar-09
May-09
Jul-09
Sept-09
Nov-09
Jan-10
Mar-10
May-10
Jul-10
Sept-10
Nov-10
Jan-11
Mar-11
May-11
Jul-11
Sept-11
Nov-11
Jan-12
Mar-12
May-12
Jul-12
Sept-12
Nov-12
Jan-13
Mar-13
May-13
Jul-13
Sept-13
Nov-13
During 2013, the stock’s liquidity held steady at average daily trading volumes of approximately 1.2 million shares, with an
average daily turnover of Euro 20 million, basically in line with the previous year.
PERFORMANCE OF PRYSMIAN STOCK VERSUS BENCHMARKS SINCE IPO
Source: Nasdaq OMX
* Period of reference: 3 May (stock listing date) - 31 December 2007.
2013
2012
2011
2010
2009
2008
2007*
Price at 31 December
18.71 Euro
15.01 Euro
9.60 Euro
12.75 Euro
12.19 Euro
11.10 Euro 16.89 Euro
Change over period
24.7%
56.4% -24.7%
4.6%
9.8% -34.3%
12.6%
Average price
16.68 Euro
13.00 Euro
12.90 Euro
13.13 Euro
10.60 Euro
13.76 Euro 18.36 Euro
Maximun price
19.30 Euro
15.43 Euro
15.95 Euro
15.81 Euro
13.84 Euro
18.54 Euro 21.00 Euro
Minimun price
14.03 Euro
9.77 Euro
9.25 Euro
11.27 Euro
6.10 Euro
6.21 Euro 15.34 Euro
Market capitalisation at period end 4,015 Mil Euro 3,220 Mil Euro 2,057 Mil Euro 2,321 Mil Euro 2,209 Mil Euro 2,004 Mil Euro 3,040 Mil Euro
Average capitalisation
3,578 Mil Euro 2,787 Mil Euro 2,701 Mil Euro 2,388 Mil Euro 1,918 Mil Euro 2,482 Mil Euro 3,305 Mil Euro
Average daily trading volume
1.2 Mil
1.5 Mil
2.2 Mil
2.3 Mil
1.9 Mil
1.3 Mil
1.0 Mil
Average daily turnover
20 Mil Euro 20 Mil Euro 28 Mil Euro 30 Mil Euro 19 Mil Euro
18 Mil Euro 17 Mil Euro
Number of shares at 31 December
214,591,710
214,508,781
214,393,481
182,029,302
181,235,039
180,546,227 180,000,000
PRYSMIAN SHARE: PRINCIPAL DATA
I...,30,31,32,33,34,35,36,37,38,39 41,42,43,44,45,46,47,48,49,50,...IV
Powered by FlippingBook