2013 Annual Report - page 227

227
Legal name
Office
Currency
Share capital % ownership Direct parent company
CENTRAL/SOUTH AMERICA
ARGENTINA
Prysmian Energia Cables y Sistemas
Buenos Aires Argentine Peso
66,966,667
94.68% Prysmian Consultora Conductores e Instalaciones SAIC
de Argentina S.A.
5.00% Prysmian (Dutch) Holdings B.V
0.32% Third parties
Prysmian Consultora Conductores
Buenos Aires Argentine Peso
48,571,242
95.00% Prysmian (Dutch) Holdings B.V.
e Instalaciones SAIC
5.00% Prysmian Cavi e Sistemi S.r.l.
Cables Ópticos y Metálicos para
Buenos Aires Argentine Peso
500,000 100.00% Prysmian Draka Brasil S.A.
Telecomunicaciones Telcon S.R.L.
BRAZIL
Prysmian Energia Cabos e Sistemas do Brasil S.A.
Sorocaba Brazilian Real
153,794,214 99.857% Prysmian Cavi e Sistemi S.r.l.
0,143% Prysmian S.p.A.
Sociedade Produtora de Fibras Opticas S.A.
Sorocaba Brazilian Real
1,500,100
51.00% Prysmian Draka Brasil S.A.
49.00% Third parties
Prysmian Surflex Umbilicais e Tubos
Vila Velha Brazilian Real
158,385,677 99.999999% Prysmian Cavi e Sistemi S.r.l.
Flexìveis do Brasil Ltda
0.000001% Prysmian S.p.A.
Prysmian Draka Brasil S.A.
Sorocaba Brazilian Real
207,784,953 55.885510% Prysmian Energia Cabos e Sistemas do Brasil S.A.
34.849900% Draka Comteq B.V.
9.206810% Draka Holding N.V
0.057040% Prysmian Cavi e Sistemi S.r.l.
0.000630% Kabelbedrijven Draka Nederland B.V.
0.000120% Draka Kabel B.V.
Doiter Industria e Comercio Ltda
Espirito Santo, Vitoria Brazilian Real
118,000 99.9992% Draka Comteq Cabos Brasil S.A
0.0008% Third parties
Prysmian Fibras Oticas Brasil Ltda
Sorocaba Brazilian Real
42,628,104
99.99% Prysmian Draka Brasil S.A.
0.01% Prysmian Energia Cabos e Sistemas do Brasil SA
Draka Comteq Cabos Brasil S.A
Santa Catarina Brazilian Real
17,429,703
77.836% Draka Comteq B.V.
22.164% Prysmian Energia Cabos e Sistemas do Brasil S.A.
CHILE
Prysmian Instalaciones Chile S.A.
Santiago Chilean Peso
1,147,127,679
99.80% Prysmian Consultora Conductores e Instalaciones SAIC
0.20% Third parties
MEXICO
Draka Durango S. de R.L. de C.V.
Durango Mexican Peso
163,471,787
99.996% Draka Mexico Holdings S.A. de C.V.
0.004% Draka Holding N.V.
Draka Mexico Holdings S.A. de C.V.
Durango Mexican Peso
57,036,501 99.999998% Draka Holding N.V.
0.000002% Draka Comteq B.V.
NK Mexico Holdings S.A. de C.V.
Mexico City Mexican Peso
n/a
100.00% Prysmian Finland OY
Prysmian Cables y Sistemas de Mexico
Durango
Mexican Peso
3,000
0.033% Draka Holding N.V.
S. de R. L. de C. V.
99.967% Draka Mexico Holdings S.A. de C.V.
AFRICA
IVORY COAST
SICABLE - Sociète Ivoirienne de Cables S.A.
Abidjan
CFA Franc
740,000,000
51.00% Prysmian Cables et Systèmes France S.A.S.
49.00% Third parties
TUNISIA
Auto Cables Tunisie S.A.
Grombalia Tunisian Dinar
4,050,000 50.998% Prysmian Cables et Systèmes France S.A.S.
49.002% Third parties
Eurelectric Tunisie S.A.
Soliman Tunisian Dinar
510,000 99.8824% Prysmian Cables et Systèmes France S.A.S.
0.0196% Prysmian (French) Holdings S.A.S.
0.0196% Prysmian Cavi e Sistemi S.r.l.
0.0784% Third parties
I...,217,218,219,220,221,222,223,224,225,226 228,229,230,231,232,233,234,235,236,237,...IV
Powered by FlippingBook