2013 Annual Report - page 228

CONSOLIDATED FINANCIAL STATEMENTS >
EXPLANATORY NOTES
228
| 2013 ANNUAL REPORT | PRYSMIAN GROUP
Legal name
Office
Currency Share capital % ownership Direct parent company
OCEANIA
AUSTRALIA
Prysmian Power Cables & Systems Australia Pty Ltd.
Liverpool
Australian Dollar
15,000,000 100.00% Prysmian Cavi e Sistemi S.r.l.
Prysmian Telecom Cables & Systems Australia Pty Ltd.
Liverpool
Australian Dollar
38,500,000 100.00% Prysmian Cavi e Sistemi S.r.l.
NEW ZEALAND
Prysmian Power Cables & Systems New Zealand Ltd.
Auckland New Zealand Dollar
10,000 100.00% Prysmian Power Cables & Systems Australia Pty Ltd.
ASIA
SAUDI ARABIA
Prysmian Powerlink Saudi LLC
Al Khoabar
Saudi Arabian Riyal
500,000
95.00% Prysmian PowerLink S.r.l.
5.00% Third parties
CHINA
Prysmian Tianjin Cables Co. Ltd.
Tianjin
US Dollar
28,400,000
67.00% Prysmian (China) Investment Company Ltd.
33.00% Third parties
Prysmian Cable (Shanghai) Co.Ltd.
Shanghai
US Dollar
5,000,000 100.00% Prysmian (China) Investment Company Ltd.
Prysmian Baosheng Cable Co.Ltd.
Jiangsu
US Dollar
35,000,000
67.00% Prysmian (China) Investment Company Ltd.
33.00% Third parties
Prysmian Wuxi Cable Co. Ltd .
Wuxi
US Dollar
29,941,250 100.00% Prysmian (China) Investment Company Ltd.
Prysmian Angel Tianjin Cable Co. Ltd.
Tianjin
US Dollar
14,000,000 100.00% Prysmian (China) Investment Company Ltd.
Prysmian Hong Kong Holding Ltd.
Hong Kong
Euro 55,000,000 100.00% Prysmian Cavi e Sistemi S.r.l.
Prysmian (China) Investment Company Ltd.
Beijing
Euro 55,000,000 100.00% Prysmian Hong Kong Holding Ltd.
Nantong Haixun Draka Elevator Products Co. LTD
Nantong
US Dollar
2,400,000
75.00% Draka Elevator Product INC.
25.00% Third parties
Nantong Zhongyao Draka Elevator Products Co. LTD
Nantong
US Dollar
2,000,000
75.00% Draka Elevator Product INC.
25.00% Third parties
Draka Cables (Hong Kong) Limited
Hong Kong
Hong Kong Dollar
6,500,000 100.00% Draka Cableteq Asia Pacific Holding Pte Ltd
Draka Shanghai Optical Fibre Cable Co Ltd.
Shanghai
US Dollar
15,580,000
55.00% Draka Comteq Germany GmbH & Co.KG
45.00% Third parties
Suzhou Draka Cable Co. Ltd
Suzhou Chinese Renminbi (Yuan)
174,500,000 100.00% Draka Cableteq Asia Pacific Holding Pte Ltd
Yangtze Optical Fibre & Cable (Shanghai) Co. Ltd.
Shanghai
US Dollar
12,000,000
28.125% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
25.00% Draka Comteq B.V.
46.875% Third parties
NK Wuhan Cable Co. Ltd.
Wuhan
US Dollar
12,000,000
60.00% NK China Investments B.V.
7.50% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
32.50% Third parties
PHILIPPINES
Draka Philippines Inc.
Cebu
Philippine Peso
253,652,000 99.9999975% Draka Holding N.V.
0.0000025% Third parties
INDIA
Associated Cables Pvt. Ltd.
Mumbai
Indian Rupee
61,261,900
32.00% Draka UK Group Limited
28.00% Prysmian Treasury (The Netherlands) B.V.
40.00% Oman Cables Industry SAOG
Jaguar Communication Consultancy Services Private Ltd.
Mumbai
Indian Rupee
34,432,100 99.99997% Prysmian Cavi e Sistemi S.r.l.
0.00003% Prysmian S.p.A.
INDONESIA
P.T.Prysmian Cables Indonesia
Cikampek
US Dollar
67,300,000
99.48% Prysmian (Dutch) Holdings B.V.
0.52% Prysmian Cavi e Sistemi S.r.l
I...,218,219,220,221,222,223,224,225,226,227 229,230,231,232,233,234,235,236,237,238,...IV
Powered by FlippingBook