2013 Annual Report - page 225

225
Legal name
Office
Currency
Share capital % ownership Direct parent company
LUXEMBOURG
Prysmian Treasury (Lux) S.à r.l.
Luxembourg
Euro
3,050,000
100.00% Prysmian Cavi e Sistemi S.r.l.
NORWAY
Prysmian Kabler og Systemer A.S.
Ski Norwegian Krone
100,000
100.00% Prysmian Finland OY
Draka Norsk Kabel A.S.
Drammen Norwegian Krone
22,500,000
100.00% Draka Norway A.S.
Draka Norway A.S.
Drammen Norwegian Krone
112,000
100.00% Draka Holding N.V.
THE NETHERLANDS
Prysmian (Dutch) Holdings B.V.
Delft
Euro
18,000
100.00% Prysmian Cavi e Sistemi S.r.l.
Draka Comteq B.V.
Amsterdam
Euro
1,000,000
100.00% Draka Holding N.V.
Draka Comteq Fibre B.V.
Eindhoven
Euro
18,000
100.00% Prysmian Netherlands Holding B.V.
Draka Holding N.V.
Amsterdam
Euro
42,952,436
63.432% Prysmian S.p.A.
36.568% Prysmian Cavi e Sistemi S.r.l.
Draka Kabel B.V.
Amsterdam
Euro
2,277,977
100.00% Kabelbedrijven Draka Nederland B.V.
Donne Draad B.V.
Nieuw Bergen
Euro
28,134
100.00% Kabelbedrijven Draka Nederland B.V.
Prysmian Treasury (The Netherlands) B.V.
Delft
Euro
2,268,901
100.00% Draka Holding N.V.
Kabelbedrijven Draka Nederland B.V.
Amsterdam
Euro
18,151
100.00% Prysmian Netherlands Holding B.V.
NK China Investments B.V.
Delft
Euro
19,000
100.00% Kabelbedrijven Draka Nederland B.V.
NKF Vastgoed I B.V.
Delft
Euro
18,151
99.00% Draka Holding N.V.
1.00% Kabelbedrijven Draka Nederland B.V.
NKF Vastgoed III B.V.
Amsterdam
Euro
18,151
99.00% Draka Deutschland GmbH
1.00% Kabelbedrijven Draka Nederland B.V.
Draka Sarphati B.V.
Amsterdam
Euro
18,151
100.00% Draka Holding N.V.
Prysmian Netherlands B.V.
Delft
Euro
1
100.00% Prysmian Netherlands Holding B.V.
Prysmian Netherlands Holding B.V.
Amsterdam
Euro
1
100.00% Draka Holding N.V.
CZECH REPUBLIC
Draka Kabely, s.r.o.
Velke Mezirici
Czech Koruna
255,000,000
100.00% Draka Holding N.V.
ROMANIA
Prysmian Cabluri Si Sisteme S.A.
Slatina Romanian Leu
103,850,920 99.9995% Prysmian (Dutch) Holdings B.V.
0.0005% Prysmian Cavi e Sistemi S.r.l.
RUSSIA
Limited Liability Company Prysmian RUS
Rybinsk city Russian Rouble
230,000,000
99.00% Prysmian (Dutch) Holdings B.V.
1.00% Prysmian Cavi e Sistemi S.r.l.
Limited Liability Company “Rybinskelektrokabel”
Rybinsk city Russian Rouble
90,312,000
100.00% Limited Liability Company Prysmian RUS
Draka Industrial Cable Russia LLC
St. Petersburg Russian Rouble
100,000
100.00% Draka Holding N.V.
Neva Cables Ltd
St. Petersburg Russian Rouble
194,000
100.00% Prysmian Finland OY
I...,215,216,217,218,219,220,221,222,223,224 226,227,228,229,230,231,232,233,234,235,...IV
Powered by FlippingBook