2013 Annual Report - page 174

CONSOLIDATED FINANCIAL STATEMENTS >
EXPLANATORY NOTES
174
| 2013 ANNUAL REPORT | PRYSMIAN GROUP
Current assets include securities that mature within 12
months of the reporting date and securities that mature
beyond 12 months but which are expected to be sold in the
near term; non-current assets report the equity investments
treated as instrumental to the Group’s business.
(in millions of Euro)
(1)
Oman Cables
Kabeltrommel Gmbh & Co.K.G.
Elkat Ltd.
Tianjin YOFC
Shantou Hi-Tech
Industry (SAOG)
XMKJ Optical
Zone Aoxing
Communications
Optical
Co., Ltd.
Communication
Equipments Co., Ltd.
Country
Sultanate of Oman
Germany
Russia
China
China
% owned
34.78%
29.68%
13.50% 40.00%
18.38%
15.91%
Direct owner
Draka Holding N.V.
Prysmian
Draka Prysmian Yangtze Optical
Yangtze Optical
Kabel und
Cable
Finland Fibre and Cable
Fibre and Cable
Systeme
Wuppertal
OY
Joint Stock
Joint Stock
GmbH
GmbH
Limited Company Limited Company
(1) Financial information at 31 December 2013 is based on provisional figures because such associates publish their annual financial statements after
publication of the Group consolidated financial statements.
Financial information at 31 December 2013
(in millions of Euro)
(1)
:
Assets
315
n.a.
39
84
34
Liabilities
179
n.a.
8
42
10
Equity
136
14
31
42
24
Sales
599
n.a.
218
77
59
Net profit (loss)
36
4
6
-
2
Financial information at 31 December 2012
(in millions of Euro):
Assets
289
32
35
83
39
Liabilities
167
18
2
40
15
Equity
122
14
33
43
24
Sales
520
37
252
77
59
Net profit (loss)
26
7
5
10
1
The following table reports key financial figures for the major investments in associates:
These are detailed as follows:
4.
AVAILABLE-FOR-SALE FINANCIAL ASSETS
(in millions of Euro)
31 December 2013
31 December 2012
Non-current
15
14
Current
-
-
Total
15
14
I...,164,165,166,167,168,169,170,171,172,173 175,176,177,178,179,180,181,182,183,184,...IV
Powered by FlippingBook