Prysmian Group partners with Berk-Tek

categories: Corporate 

Demonstrating extended distance 40Gbps transmission

Milan   -   Sep 21, 2015 - 12:00 AM

Prysmian Group partners with Berk-Tek a Nexans Company to Demonstrate Extended Distance 40Gbps Transmission using WideCap-OM4 and Bi-Directional QSFP+ Modules

Milan, 21st September, 2015 – Prysmian Group, world leader in the energy and telecom cable systems industry, partners with Berk-Tek to demonstrate 300m 40Gbps transmission utilizing Prysmian’s WideBand MMF, WideCap-OM4, and commercial WDM transceivers.

While Data Center markets are rapidly adopting higher data rates (40GbE/100GbE), the demand for longer-reaching, high-performance cabling increases. Wideband MMFs and WDM transceivers are a promising solution to meet these challenges while still providing margins for capacity increase to 400Gbps.

There is significant effort in the industry to increase the capacity of MMFs. One such activity is to develop WideBand MMFs capable of WDM transmission using high speed VCSELs between 850-950nm. Berk-Tek successfully transmitted 40 Gigabit Ethernet traffic over 300m error-free over a duplex WideCap-OM4 link.

This transmission was accomplished using 40GE Bi-Directional QSFP+ Ethernet optical modules, and a Berk-Tek duplex cable configured in a 2-connector channel consisting of Prysmian WideCap-OM4 fiber. The traffic was generated and verified by an Ixia XM2 chassis outfitted with Xcellon-Lava™ Dual-Speed, 40/100GE Higher Speed Ethernet Load Modules.

“We were able to transmit over 300 meters across two connection pairs using WideBand MMF. This clearly demonstrates what can be achieved when you combine outstanding quality optical cable and connectors in support of next generation communications technologies” states Eric Lawrence, VP of Strategy and Growth Technology for Berk-Tek.

By using the industry’s highest performing WideBand MMF and WDM transceivers, a data center manager can ensure a seamless upgrade from 10 to 40 and 100 Gigabit Ethernet using duplex LC connectivity. “Berk-Tek and the TEK Center’s advanced research capabilities allow us to identify critical performance parameters among the available optical fiber types and transceiver technologies. By choosing Berk-Tek, our customers can utilize the best available optical fiber specifications contained in the optimum cable design”, adds Mike Connaughton, RCDD, Market Segment Manager, Data Centers for Berk-Tek.

“WideCap-OM4 provides OM4 performance over the 850-950nm allowing data center owners to take full advantage of novel WDM transceivers based on LC connectivity. WideCap-OM4 offers 4700MHz.km bandwidth at 850nm for backward compatibility with 10GBASE-SR, 40GBASE-SR4 and 100GBASE-SR4 while securing high bandwidth at wavelengths up to 950nm for optimum performance with WDM modules.” adds Andreas Wassmuth, Director Telecom R&D with Prysmian Group. “WideCap-OM4 is future ready and offers the greatest flexibility for data center networks”, indicates Adrian Amezcua, MMF Product Line Manager with Prysmian Group.

Join Berk-Tek and Prysmian Group as they present their findings at Photonics in Switching 2015 technical conference in Florence, Italy, on Friday September 25th.

download document