Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Sliding Sub-Rack (Splicing) (RM009-08)
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
  2. Sliding Sub-Rack (Splicing) (RM009-08)

Sliding Sub-Rack (Splicing) (RM009-08)

Description

The OAsys Sliding Sub-Rack (Splicing) is a 3U shelf for use within 19” and ETSI standard racks. It is used to splice internal cables directly to pigtails, or for cable to cable jointing. The shelf can accommodate single circuit or single element splice trays or a combination of both. The shelf is supplied without splice trays, which are ordered separately as required. Two versions are available SSR-S-59 (cable to pigtails) and SSR-S-59CC (cable to cable).Transport tubes are pre-installed and located at the left side.

 

 

Datasheet
  • RM009-08-Sliding-Sub-Rack-Splicing_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure
Draka

MIL AS22759-89

datasheet
Draka

MIL AS22759-86

datasheet
Draka

MIL AS22759-92

datasheet
Draka

MIL AS22759-82