CABINETS

OVERVIEW

CABINETS

The PG street cabinets are robust and flexible. They are specially designed by Prysmian Group for use in FTTX installations and are meant for outdoor installation. The cabinets are designed to allow a safe and secured fibre management system. 
Based on the fibre count capacity, different sizes are available for various installation applications, such as mounted on a concrete pedestal, direct buried or pole mounted. 
The PG street cabinets can be equipped with splice trays, patch panels and splitters. They can also be pre-equipped at the factory with pre-terminated cable pigtails. 

Compact Cabinet

 A specifically designed FMS (Fiber Management System) inside the cabinet reduces the overall dimensions. The Compact Cabinet can be mounted on a pole or on a pedestal. 
The unit can provide customers with a 144 or 288-fiber connection. Its flexibility is ideally suited for pre-terminated splitter modules. 

OPT Hub Cabinets

It is designed to allow best access to the FMS (Fibre Management System) and easy patch cord management and splicing operations. The unit is equipped with standard 19” rails and can be mounted on a pedestal. This street cabinet is available in the following versions: 1x15U, 1x28U or 2x28U. The unit can accommodate any type of 19” subracks, for patching and splicing, splicing only and patching only, and can be equipped with pre-terminated splitter modules. 

Preco Cabinet

High fibre count solution that offers the possibility to have the product equipped with pre-terminated cable pigtails assembled at the factory. The unit is equipped with standard 19” rails and can be mounted on a pedestal. This street cabinet is available in the following versions: 1x28U, 2x28U or 2x40U. Requiring less splicing upon installation, the Preco Cabinet allows to reduce on-site operating times.