OVERVIEW
CLOSURES
The XMJ closure family is designed for allowing access to external optical networks and can be used for tracking, spuring and looping applications.
The XMJ closure solutions can accommodate a wide variety of cables such as loose tube, central loose tube, Flextube and blown fibre cables.
A modular tray system is designed for seamlessly managing fibres in Single Circuit Management (SCM) and Single Element Management (SEM). The splice trays
can accommodate several different types of splice protectors and splitters. The XMJ closures can also be equipped with adaptors and pigtails to allow the accommodation of pre-terminated cables.
The XMJ closures have several circular ports and one oval port for mechanical entry. Mechanical glands are used to seal cables into the ports.
The XMJ closures can be mounted using one of the company’s available mounting brackets. They are suitable for direct burial.