OVERVIEW
WideCap is a multimode system based on OM4 and VCSEL technology that provides a low cost and power efficient solution for data centre networks using parallel multimode fibres
Groundbreaking fibre for multi-wavelength systems
At present, there is significant effort in the industry to increase the capacity of multimode fibres. To that extent, the development of wideband MMFs capable of Short Wavelength Division Multiplexing (SWDM) transmission using high-speed VCSELs between 850 nm and 953 nm is an ideal solution.
In particular, to satisfy the exponentially increasing information demand in data centres, the capacity of Prysmian’s WideCap fibre has been extended to deliver OM4 performance within the 850-950 nm-wavelength window, while maintaining compatibility with current laser-optimised multimode fibres. This allows data-centre owners to take full advantage of novel WDM transceivers using duplex LC connectivity.
Thanks to this capacity extension, WideCap conveys 4x25 Gbps channels, enabling 100 Gbps and opening the door towards future 400 Gbps systems. WideCap MMF, combined with pulse-amplitude modulation PAM4 signal format and SWDM, allows 200 Gbps transmission over a single MMF.