OVERVIEW
Sectorflex® type cables
Installation and cable handling on a platform (topside) or on a ship (FPSO) is always challenging due to issues with weight and constraints on space. This proves particularly true when it comes to cables with larger conductors.
In a constant effort to provide added value to end users and operators, Sectorflex® is an innovative solution and the result of the synergies and combined capabilities of the Prysmian Group and General Cable R&D teams developed to address these challenges.