Top Drive Service Loops are designed to offer superior performance in land and offshore drilling application. The portfolio includes conventional hose design loops, enhanced hose design BostDriveTM loops and the innovative BostdriveTM cable service loops for the most demanding situations.
Bridle assemblies are used to connect critical electrical power, control and instrumentation between two floating vessels, between a vessel and turret mooring connection system, for ship to shore power connections or for Tender Assisted Drilling (TAD) applications.