Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. NOMAK®-E
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
  2. NOMAK®-E

NOMAK®-E

NOMAK®-E
Description

These symmetrical data transmission cables are used in control and supervision centre for industrial sites. They are suitable for fixed installation inside housings.

 

Outer sheath PVC, grey
Oxygen Index LOI acc. to ASTM-D-2863 no limit
Smoke emission acc. to ASTM-D-2843 90%
HCL emission acc. to IEC 754-1 > 25%
Fire retardance acc. to IEC 60332-31

 

Datasheet
  • in16e_0.pdf save_alt

Related products

Draka

Media Flex Outdoor 10Gig MFO 23

datasheet
Prysmian Group

BOSTRIG™ TYPE P CONTROL CABLE 600 V or 0,6/1 kV

datasheet
Draka

I13: UCFIBRE™ Universal Stranded Loose Tube Armoured Cable

datasheet
Draka

E21: UCFIBRE Universal Central Tube Cable

datasheet
Draka

UC400 HS23 Cat.6 LSHF-FR Dca