Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
Corporate

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Belgium
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • New Zealand
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. Media Flex Outdoor 10Gig MFO 23
  • Company
    • Company
    • A Public Company
    • Governance
      • Governance
      • Shareholders Meeting
      • Corporate Bodies
      • Committees
      • Internal dealings
      • Remuneration policy
      • Tax Strategy
    • Global Presence
    • Mission, Vision and Values
    • The Group History
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
      • Group's Helpline
      • Diversity & Inclusion
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • HVAC Underground
      • Overhead Lines
      • Power Distribution
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Optical Fibre
      • Telecom Networks
      • Multimedia & Enterprise Networks
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
      • OMHERO
  • Product Centre
    • Product Centre
    • Generation, Transmission & Distribution
    • Telecoms
    • Construction & Infrastructures
    • Transportation & Mobility
    • Industries
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
      • Why Prysmian
      • Our values
      • Leadership Model
      • Diversity, Equity and Inclusion
    • What we offer
      • What we offer
      • Graduate Program
      • Professional Programs
      • On boarding
      • P+ Performance and Development
      • Prysmian Academy
      • Global Mobility
      • Rewarding Talent
      • Value4All
      • Level II Master Programme
    • People Stories
  • Insight
  • Data centers
  • Investors
  • Ethics & Integrity
  • Innovation
  • Sustainability
  • Media
CABLE APP
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Governancechevron_right
      • chevron_left

        Governance

        Discover More
      • Shareholders Meeting
      • Corporate Bodies
      • Committees
      • Internal dealings
      • Remuneration policy
      • Tax Strategy
    • Global Presence
    • Mission, Vision and Values
    • The Group History
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
      • Group's Helpline
      • Diversity & Inclusion
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • HVAC Underground
      • Overhead Lines
      • Power Distribution
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Optical Fibre
      • Telecom Networks
      • Multimedia & Enterprise Networks
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
      • OMHERO
  • Product Centrechevron_right
    • chevron_left

      Product Centre

      Discover More
    • Generation, Transmission & Distribution
    • Telecoms
    • Construction & Infrastructures
    • Transportation & Mobility
    • Industries
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmianchevron_right
      • chevron_left

        Why Prysmian

        Discover More
      • Our values
      • Leadership Model
      • Diversity, Equity and Inclusion
    • What we offerchevron_right
      • chevron_left

        What we offer

        Discover More
      • Graduate Program
      • Professional Programs
      • On boarding
      • P+ Performance and Development
      • Prysmian Academy
      • Global Mobility
      • Rewarding Talent
      • Value4All
      • Level II Master Programme
    • People Stories
  • Insight
  • Data centers

  • Investors
  • Ethics & Integrity
  • Innovation
  • Sustainability
  • Media
CABLE APP
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. Media Flex Outdoor 10Gig MFO 23

Media Flex Outdoor 10Gig MFO 23

Media Flex Outdoor 10Gig MFO 23
Description

Data connecting cable for multipurpose application
Suitable for Video Ethernet; IEEE 802.3: 10Base-T;
100Base-T; 1000Base-T; IEEE 802.5 16 MB; 10GBase-T
ISDN; FDDI; ATM
Suitable for outside use, not suitable for laying directly in the ground

Al-laminated plastic foil around each pair, 4 pairs, Copper braid tinned, DMC FLEX PUR

 

Datasheet
  • MFO 23_e.pdf save_alt

Related products

Draka

UC400 23 Cat. 6 U/UTP LSHF D64 Cca

datasheet
Draka

N13: UCFIBRE™ Universal Stranded Loose Tube Non-Metallic Gel-Filled B2ca 9kN Cable

datasheet
Draka

ULTRA HD PRO 150 UHD

datasheet
Draka

Firetuf™ OFC-LT-SWA

datasheet
Draka

D40: UCFIBRE™ Duplex 2×1.6 mm

datasheet

Prysmian Group
extra logos: 2
badge webranking 4 stars
lundquist.trust bronze badge

Footer top menu - Prysmian

Contact us

Footer top menu - Prysmian

Contact us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Centre
  • People & Careers
  • Insight
  • Share Price € - Milan,

Footer bottom menu - Prysmian

SDIR and Storage Company Info Site map Legal Notes Privacy Policy Cookie Policy Accessibility Statement
Copyright © 2026 All rights reserved 1  苏ICP备2020055009号-2 苏公网安备32050702012943号

Gallery