Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
Corporate

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Belgium
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • New Zealand
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. UC400 23 Cat. 6 U/UTP LSHF D64 Cca
  • Company
    • Company
    • A Public Company
    • Governance
      • Governance
      • Shareholders Meeting
      • Corporate Bodies
      • Committees
      • Internal dealings
      • Remuneration policy
      • Tax Strategy
    • Global Presence
    • Mission, Vision and Values
    • The Group History
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
      • Group's Helpline
      • Diversity & Inclusion
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • HVAC Underground
      • Overhead Lines
      • Power Distribution
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Optical Fibre
      • Telecom Networks
      • Multimedia & Enterprise Networks
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
      • OMHERO
  • Product Centre
    • Product Centre
    • Generation, Transmission & Distribution
    • Telecoms
    • Construction & Infrastructures
    • Transportation & Mobility
    • Industries
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
      • Why Prysmian
      • Our values
      • Leadership Model
      • Diversity, Equity and Inclusion
    • What we offer
      • What we offer
      • Graduate Program
      • Professional Programs
      • On boarding
      • P+ Performance and Development
      • Prysmian Academy
      • Global Mobility
      • Rewarding Talent
      • Value4All
      • Level II Master Programme
    • People Stories
  • Insight
  • Data centers
  • Investors
  • Ethics & Integrity
  • Innovation
  • Sustainability
  • Media
CABLE APP
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Governancechevron_right
      • chevron_left

        Governance

        Discover More
      • Shareholders Meeting
      • Corporate Bodies
      • Committees
      • Internal dealings
      • Remuneration policy
      • Tax Strategy
    • Global Presence
    • Mission, Vision and Values
    • The Group History
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
      • Group's Helpline
      • Diversity & Inclusion
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • HVAC Underground
      • Overhead Lines
      • Power Distribution
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Optical Fibre
      • Telecom Networks
      • Multimedia & Enterprise Networks
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
      • OMHERO
  • Product Centrechevron_right
    • chevron_left

      Product Centre

      Discover More
    • Generation, Transmission & Distribution
    • Telecoms
    • Construction & Infrastructures
    • Transportation & Mobility
    • Industries
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmianchevron_right
      • chevron_left

        Why Prysmian

        Discover More
      • Our values
      • Leadership Model
      • Diversity, Equity and Inclusion
    • What we offerchevron_right
      • chevron_left

        What we offer

        Discover More
      • Graduate Program
      • Professional Programs
      • On boarding
      • P+ Performance and Development
      • Prysmian Academy
      • Global Mobility
      • Rewarding Talent
      • Value4All
      • Level II Master Programme
    • People Stories
  • Insight
  • Data centers

  • Investors
  • Ethics & Integrity
  • Innovation
  • Sustainability
  • Media
CABLE APP
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. UC400 23 Cat. 6 U/UTP LSHF D64 Cca

UC400 23 Cat. 6 U/UTP LSHF D64 Cca

UC400 23 Cat. 6 U/UTP LSHF D64 Cca
Description
AWG23 Bare copper wire, 4 pairs (PiMF) to the core, overall non-metallic FR-tape, LSHF-FR sheath, Cca Primary (Campus), Secondary (Riser), Tertiary (Horizontal) IEEE 802.3: 10Base-T; 100Base-T; 1000Base-T; IEEE 802.5 16 MB; ISDN; TPDDI; ATM Power over Ethernet (PoE) / Type 1-4
Datasheet
  • uc04u23d64Cca_e.pdf save_alt

Related products

Draka

N13: UCFIBRE™ Universal Stranded Loose Tube Non-Metallic Gel-Filled B2ca 9kN Cable

datasheet
Draka

Media Flex Outdoor 10Gig MFO 23

datasheet
Draka

Firetuf™ OFC-LT-SWA

datasheet
Draka

M13: UCFUTURE Patch Cord Style 3.6 mm Data Centre Cca Cable

datasheet
Draka

D40: UCFIBRE™ Duplex 2×1.6 mm

datasheet

Prysmian Group
extra logos: 2
badge webranking 4 stars
lundquist.trust bronze badge

Footer top menu - Prysmian

Contact us

Footer top menu - Prysmian

Contact us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Centre
  • People & Careers
  • Insight
  • Share Price € - Milan,

Footer bottom menu - Prysmian

SDIR and Storage Company Info Site map Legal Notes Privacy Policy Cookie Policy Accessibility Statement
Copyright © 2026 All rights reserved 1  苏ICP备2020055009号-2 苏公网安备32050702012943号

Gallery