Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. FML - Large Fibre Joint (HT004-11)
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
  2. FML - Large Fibre Joint (HT004-11)

FML - Large Fibre Joint (HT004-11)

Description

The FML - Large Fibre Joint is primarily used as for the distribution of optical cables / blown fibres in both aerial and underground optical fibre networks. The joint is circular in shape, large in size and the base offers 12 round cable ports and also one oval port for loop through applications. The joint cover (available in 4 different lengths to suit) is fitted with a pressure release valve and the cap and base are sealed with an “O” ring and clamp mechanism. Cable entries can be sealed using either mechanical cable entry kits (CablelokTM) and/or heatshrink sleeves on any of the ports.

Datasheet
  • HT004-11_FML_-_Large_Fibre_Joint_1.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)