Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Horizontal Routing and Storage Shelf (RM023-04)
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
  2. Horizontal Routing and Storage Shelf (RM023-04)

Horizontal Routing and Storage Shelf (RM023-04)

Description

The Horizontal Routing and Storage Shelf is a 3U shelf used to transport patchcords from one side of a 19” or ETSI rack to the opposite side. The shelf can also be used as a patch cord storage shelf for the storage of patch cord over-lengths. Manufactured from the steel, the shelf contains two routing mandrels for the coiling of the patch cord over-lengths.

Datasheet
  • RM023-04_Horizontal_Routing_and_Storage_Shelf_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)