Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. PSP Splice and Patch Shelf (RM012-15)
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
  2. PSP Splice and Patch Shelf (RM012-15)

PSP Splice and Patch Shelf (RM012-15)

Description

The PSP splice and patch shelf is a low cost plastic 1U shelf designed for data market applications. The shelf allows the connection of up to 48 fibres on each unit and is compatible with 19” and ETSI racks. Cables enter at the rear of the shelf on the left hand side and pigtails exit the unit from the front face. The light weight product is easy to install and in built fibre management on the panel ensures that all installations are the same every time it is used which eliminates installation errors. The shelf is supplied empty, in kit format, or with the pigtails and adapters pre-installed.

Datasheet
  • RM012-15_PSP_Splice_and_Patch_Shelf_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)