Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. SRS3000 1U Splice Only Shelf (RM018-04)
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
  2. SRS3000 1U Splice Only Shelf (RM018-04)

SRS3000 1U Splice Only Shelf (RM018-04)

Description

The SRS3000 Splice Only Shelf is a 1U shelf for the splicing of up to 48 fibres. The shelf can be installed into 19” and ETSI racks, street side or wall mounted cabinets. The product consists of a metal chassis, a plastic light weight splicing module and a cable anchoring system. The product can be used for a variety of configurations such as cable to cable splicing, cable to blown fibre splicing or cable to ruggedised pigtail splicing. For cable to cable or blown fibre splicing, the shelf is supplied with a bulkhead connector panel fitted with six 5mm bulkhead connectors. For cable to ruggedised pigtail splicing the shelf is supplied with panels that enable Aramid restraints to be fitted and secured.

Datasheet
  • RM018-04_SRS3000_1U_Splice_Only_Shelf_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)