Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Sirocco Blown Fibre Splicing Shelf (RM006-06)
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
  2. Sirocco Blown Fibre Splicing Shelf (RM006-06)

Sirocco Blown Fibre Splicing Shelf (RM006-06)

Description

The Sirocco Splicing Shelf is compatible with 19” rack practice. The unit provides the splicing capacity for up to 8 connectorised pigtails. It is supplied with one pair of connectorised pigtails as standard and 3 additional pairs of pigtails may be added when system up grades are required. Two Blown Fibre tube entries are provided at the front of the shelf enabling 2 or 4 fibre Blown Units to be installed.

Datasheet
  • RM006-06_Sirocco_Splicing_Shelf_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)