Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Sliding Sub-Rack (Patching) (RM010-07)
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
  2. Sliding Sub-Rack (Patching) (RM010-07)

Sliding Sub-Rack (Patching) (RM010-07)

Description

The OAsys Sliding Sub-Rack (Patching) is a 3U shelf for use within 19” and ETSI standard racks allowing the connection of up to 72 fibre patches. The shelf contains six pull out modules, which each house 12 adapters. The modules hinge upwards to provide access to the module below. The shelf is supplied with all of the adapters pre- installed at Prysmian to save installation time, and a variety of different adapter types can be accommodated.

Datasheet
  • RM010-07-Sliding-Sub-Rack-Patching_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure
Draka

MIL AS22759-89

datasheet
Draka

MIL AS22759-86

datasheet
Draka

MIL AS22759-92

datasheet
Draka

MIL AS22759-82