Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Sliding Sub-Rack (Splicing and Patching) (RM011-08)
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
  2. Sliding Sub-Rack (Splicing and Patching) (RM011-08)

Sliding Sub-Rack (Splicing and Patching) (RM011-08)

Description

The OAsys Sliding Sub-Rack (Splicing and Patching) is a 3U shelf for use within 19” and ETSI standard racks allowing the connection of up to 72 fibres onto Adapter Panels. The shelf contains six pull out modules, which each house a splice tray and 12 adapters. The modules hinge upwards to provide access to the module below. The shelf is supplied with all of the pigtails and adapters pre-installed at Prysmian to save installation time, and a variety of different adapter types can be accommodated.

Datasheet
  • RM011-08-Sliding-Sub-Rack-Splicing-Patching_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure
Draka

MIL AS22759-89

datasheet
Draka

MIL AS22759-86

datasheet
Draka

MIL AS22759-92

datasheet
Draka

MIL AS22759-82