Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Single Tube Gas Block Housing (WM016-05)
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
  2. Single Tube Gas Block Housing (WM016-05)

Single Tube Gas Block Housing (WM016-05)

Description

The Single Tube Gas Block Housing is a wall mounted unit that is positioned internally at the cable entry point. An incoming external blown tube cable is connected to an internal blown tube cable using a gas sealing connector. The connector is used to seal both populated (with blown fibre bundle) and unpopulated blown tubing to prevent the ingress of gas into the building. The BFGSU is used for internally fed cable or with an OAsys CLI Unit for a cable entering through the fabric of the wall.

Datasheet
  • WM016-05_1_Tube_Gas_Block_Housing_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)