Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Multi-Operator MDU Distribution Box (MMDB) (WM023-06)
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
  2. Multi-Operator MDU Distribution Box (MMDB) (WM023-06)

Multi-Operator MDU Distribution Box (MMDB) (WM023-06)

Description

The Multi-Operator MDU Distribution Box (MMDB) allows the connection of several operators to a shared internal building network. This MMDB can be installed in the building basement. The internal cabling is connected to a customer module (more than one can be used for large buildings) ready for patching across to operator modules (more than one can be located beneath the customer modules). The operator modules allow external network cables to be terminated and then patched across the customer modules as and when required. Optical splitters can also be located in the operator modules on request. The MMDB system thus enables internal cabling solutions to be access by multiple operators.

Datasheet
  • WM023-06_Multi_operator_MDU_Distribution_Box_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)