Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. VertiCasaXS Mini Branching Unit (WM052-05)
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
  2. VertiCasaXS Mini Branching Unit (WM052-05)

VertiCasaXS Mini Branching Unit (WM052-05)

Description

The Verticasa Mini Branching Unit is typically used in multi dwelling units to breakout and distribute the fibres from an in-line Verticasa cable into a drop tube, for routing to a customer premise. It has the capacity to accommodate Verticasa cables of up to 9mm in diameter. It enables a window to be cut in the cable to access the fibres, which can be spurred of into drop tubes of 3mm in diameter (8 positions) or a drop tube of 5mm in diameter (2 positions).

Datasheet
  • WM052-05_Verticasa_Mini_Branching_Unit_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)