Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. VertiCasaXS Secondary Manifold (AC024-05)
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
  2. VertiCasaXS Secondary Manifold (AC024-05)

VertiCasaXS Secondary Manifold (AC024-05)

Description

Verticasa Secondary Manifolds are used to drop fibres from a multi fibre tube to multi fibre or single fibre tubes. The secondary manifold manages the bending radius of the fibres to 15mm. There is an entry port for an input multi fibre tube of 5mm in diameter. There are drop ports for three multi fibre tubes of 5mm in diameter, and four single fibre tubes of 3mm in diameter.

Datasheet
  • AC024-05-Verticasa-Secondary-Manifold_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)