Prysmian’s Offshore Specialties BU is a strategic business unit showing over the last years a growth in excess of 20% year on year, and it is set to further develop the areas of efficient subsea process performances to reduce emissions, as well as to demand for new sources for energy generation.
The Offshore Specialties BU is an integrated unit with 2 dedicated and 4 shared manufacturing facilities. The Business Unit is operated by a high-level core team of talented, passionate and solution-oriented managers, with strong technical background and experience. Its two fully dedicated plants are located in Brazil, where the BU operates a testing lab and a best-in-class dynamic solutions centre specialised in project design, behaviour modelling and pre-production validation.