The company, from its centre of excellence in Vila Velha, Brazil, has been supplying a system with large bore steel tube and power hybrid umbilical for an innovative project in Campos Basin, PRIO WAHOO PROJECT, which connects fields 30km away to a FPSO (Floating Production Offloading and storage).
With this solution, the client has been able to develop the field without the need of an additional FPSO, saving significant cost and time in the implementation of the project.