Ducts

OVERVIEW

DUCTS

Prysmian can offer top-quality microducts made of virgin HDPE or recycled material that enable high speed cable blowing.

Prysmian can also provide a full range of connectors, gas blocks and end caps.

Single Microducts

We manufacture microducts with 5 mm, 7 mm, 10 mm, 12 mm, 14 mm, 16 mm and 20 mm diameters.

We use 100% virgin high-density polyethylene. Our microducts are fitted with a solid silicone low-friction inner layer, which can be grooved or smooth. The range includes microducts for direct burial and duct installation. Both types are available in a fully coloured version and a natural version with coloured stripes. All microducts offer long-lasting UV protection for installation underground or warehouse storage.

Special versions with lifetime UV protection are available.

Multi Microducts

We manufacture microduct bundles containing from 2 to 25 microducts. We use 100% virgin high-density polyethylene. Our microducts are fitted with a solid silicone low-friction inner layer, which can be grooved or smooth. The range includes microducts and bundles for direct burial and duct installation.

A wide range of jacket colours and coloured stripes is available All microducts and bundles offer long-lasting UV protection for installation underground or warehouse storage.

Special versions with lifetime UV protection are available.