Inter-array cables need to be particularly robust to keep them from being damaged by external factors. And offshore wind farms are increasingly growing in size, and moving to deeper water and farther from shore. Prysmian’s Research & Development labs have pushed the industry forward by developing a higher-voltage cable systems. They are more sustainable than previous inter-array cables because they allow customers to reduce the number of turbines - associated array cables and installation costs.
In other fields, our systems specifically designed and constructed for use with wind turbines in deeper waters, using our rigorously tested dynamic cables, which have an enhanced ability to withstand mechanical fatigue over the entire expected life of a system, are changing the game for wind farm development. In short, we provide the means to ensure the future sustainable and reliable supply of renewable energy to consumers today.