New Installation capabilities for Submarine Cables

OVERVIEW

Installation capabilities

Prysmian delivers integrated offshore installation solutions that reduce risk and ensure performance across the full lifecycle of subsea cable systems.

The company supports projects end‑to‑end, from subsea surveys and design & engineering to installation, protection and decommissioning, providing full engineering assurance including route design and cable protection analysis. Offshore operations are managed globally using the industry’s largest dedicated cable‑laying fleet with eight modern vessels and a complete range of burial tools suitable for all seabed conditions and water depths.

The offer is completed by advanced Inspection, Maintenance & Repair (IMR) services for fast and effective interventions, and further strengthened by the acquisition of ACSM, expanding Prysmian’s offshore installation capabilities.

Prysmian Alessandro Volta

Prysmian Alessandro Volta is a DP3 ship built for the most challenging worldwide cable installation works. This cutting-edge vessel boasts three carousels with a total capacity of 19,500 tonnes and her system of tensioners able to sustain a maximum tension of 60 tons, making it one of the highest cable loading capacity vessels in the market.

Download the datasheet

Prysmian Monna Lisa

Prysmian Monna Lisa boasts the most avant-garde technology in the market, and reinforces Prysmian’s EPCI approach offering engineering, manufacturing, installation and monitoring services, strengthening Prysmian leadership in the interconnection and offshore wind farm markets. She is designed, equipped and capable of operating in waters of up to 3,000 meters. 

Prysmian Monna Lisa matches the capacity and performance of Prysmian Leonardo da Vinci, while incorporating some green improvements such as lower C02 emissions thanks to the shore connection and an energy storage system with double the battery capacity.

Download the datasheet

Prysmian Leonardo da Vinci

Prysmian Leonardo da Vinci is one of Prysmian’s most efficient cable laying vessel. 

With the its carousel capacity and bollard pull, it operates for extended periods in challenging weather and works to the deepest depths. 

Leonardo da Vinci is a cutting-edge vessel also in terms of sustainable performance as it ensures reduced environmental footprint.

Download the datasheet

Prysmian Marco Polo

  • Length 166,8 m  
  • Simultaneous laying and burial  
  • DP2 capability  
  • 2 static tanks of 950 tons each load capacity 
  • 3 + 2 Bundled cable laying  
  • Designed for laying power cables in shallow water depth 

Green credentials: 

  • NOx reduction: SCR 
  • Diesel generator ready for biodiesel blends 

Download the datasheet

Cable Enterprise

  • DP2 cable lay barge (DP2 conversion in 2015)
  • 5000 tonnes carousel
  • Bundled cable lay capability
  • 180T pull ahead winch for ploughing operations
  • Ability to ground out

      Download the datasheet

Ulisse

 

  • Cable lay barge
  • 7000 tonnes carousel
  • 8 point mooring system
  • Bundled cable lay capability
  • Ability to ground out

 

Barbarossa

  • Operations in 'ultra' shallow areas
  • 4-point mooring system with a main pull ahead winch
  • Main tools: vertical injector and the SeaREX trenching tool

Giulio Verne

 

  • DP2 cable lay vessel
  • 7000 tonnes carousel
  • Extensive cable lay track record (> 10 years)
  • Bundled cable lay capability
  • Conducted deepest power cable lay at 1600m water depth

 

Burial Tools

Through years of experience and constant innovation, we have developed the widest range of high-tech installation capabilities and burial tools in the global market. Equally,  our knowledge of how to carry out a submarine cable installation is second to none.

Sea Mole

 

  • 1200HP jet trenching ROV
  • 5 – 15 bar jetting pressure
  • Backwash system 
 

      Download the datasheet

Hydroplow

 

  • Towed jetting system
  • Up to 12 bar jetting pressure
  • Subsea cable loading capability

 

      Download the datasheet

HD3 Plough

 

  • Jet assisted plough
  • 3.0 / 3.3m burial share
  • 150 ton bollard pull
  • Subsea cable loading capability
  • N°2 HD3 ploughs available

SeaRex

  • 4 m cable MBR
  • Variable Burial Depth
  • Diverless subsea cable loading and unloading
  • ROV emergency cable unloading system
  • Dedicated Launch and Recovery System
  • Jetting up to 850 m³/hr @ Nominal 10bar

Otter

  • Shallow water jet trenching ROV
  • 5 - 15 bar jetting pressure

 

Download the datasheet