Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Connectorised Splitter Shelf (RM013-07)
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
  2. Connectorised Splitter Shelf (RM013-07)

Connectorised Splitter Shelf (RM013-07)

Description

The Connectorised Splitter Shelf is a 1U plastic shelf that allows pre-connectorised splitters to be mounted onto adapter panels. The shelf is compatible with 19” and ETSI racks and can accommodate connectorised splitters from 1x2 to 1x32 configurations, using SC or LC connectors. The shelf is supplied with the splitters pre-installed by Prysmian with both input and output fibres from the splitter being connectorised which makes patching splitters into networks extremely easy.

Datasheet
  • RM013-07_Connectorised_Splitter_Shelf_0.pdf save_alt

Related products

Prysmian Group

Data Centre

brochure

SDWB - Small Distribution Wall Box (WM054-05)

VertiCasaXS Bend Managers (AC020-03)

Customer Lead-in Unit - Large (WM007-06)

Ultra Compact Termination Box (WM022-10)