OVERVIEW
LV cables manufactured for excellence
When purchasing low-voltage cables, you want reliability and peak performance built-in. Prysmian Group offers an unrivalled portfolio of low-voltage cables that are manufactured to the highest standards of quality. Our cables can also be tailor-made for more detailed specifications, as and when our customers need it.
Our electrical equipment is designed for use with a voltage rating between 50V and 1000V for alternating currents, and between 75V and 1500V for direct current.