Products
Find the right products based on country of installation
Prysmian offers a variety of electrical equipment designed for use with a voltage rating of between 50 and 1000 V for alternating current and between 75 and 1500 V for direct current. These can be either flexible or rigid cables and the compound varies from PVC to low-smoke halogen-free. We are able to offer a comprehensive portfolio range that can be tailor-made to meet markets and customers specifications/standards.
                    Find the right products based on country of installation